UROSKOP Omnia

UROSKOP Omnia
 
Contact Us

Business

Michael Straub, MD, Managing Senior Physician, University Hospital Rechts der Isar, Munich, Germany

"As an endourologist, I am convinced by the technical innovation and working ergonomics of UROSKOP Omnia. The possibilities of working without having to reposition the patient and of imaging the entire urinary tract with one single exposure with excellent image resolution have been ideally implemented in this interventional workstation. Free access to the patient, individually adjustable table height and intelligent table movements are further features that make working with UROSKOP Omnia easy and convenient. In addition, patient comfort is increased while examination time is reduced." *

Prof. Jürgen Gschwend, MD, Director of the Urology Clinic, University Hospital Rechts der Isar, Munich, Germany

"The new UROSKOP Omnia means a major improvement for our daily work and less dose and more comfort for our patients." *

Innovative technology and dedicated features

UROSKOP Omnia is our fully digital state of the art urology system with dedicated workflow oriented features, that will support you in your daily diagnostic and therapeutic challenges.
 

Time and cost savings

UROSKOP Omnia will help you to save time and costs, while at the same time increase and facilitate the quality of your work with its:

  • Real KUB imaging and exceptional image quality with 43 x 43 cm (17 x 17 inch) flat panel detector at a resolution of more than 2800 x 2800 pixels
  • Truly unrestricted patient access from all four sides of the table
  • Excellent interfacing with endoscopy and ultrasound, even in true HD image quality
  • Quick and easy adjustment of table height, preferred working position or patient transfer position - with the push of a button
  • Synchronously moving table and tube
  • Freely positionable color TFT monitors on spring-articulated swivel arm
  • Ergonomic controls (hand-held and footswitch) with intuitive symbols

 

High patient throughput
UROSKOP Omnia will help you to increase your daily patient throughtput with its many workflow oriented features. For instance it is not necessary to reposition your patient and/or the anesthesiologist and his equipment during any procedures.

 

Multifunctionality
UROSKOP Omnia allows you to perform a variety of clinical applications even beyond the borders of urology. So UROSKOP Omnia can also be used as perfect back-up system for other procedures like ERCP or general radiographic diagnosis.
 

Seamless support
Siemens Remote Service is the efficient and comprehensive infrastructure for the complete spectrum of medical-equipment-related remote services. Services that formerly required on-site visits are now available via data transfer.



Operational

Bradley McIver, MD, Shannon Medical Center, San Angelo, USA

"UROSKOP Omnia has a very large field of view and it has several different imaging modes. The highest quality is just unbelievable." *
 

Exceptional image quality and resolution

UROSKOP Omnia offers real KUB imaging in one single shot and exceptional image quality with its 43 x 43 cm (17 x 17 inch) flat panel detector for a large field-of-view at a resolution of more than 2800 x 2800 pixels. You can zoom into every detail without the need of digital interpolation.

Truly unrestricted patient access

With its curved X-ray column, UROSKOP Omnia offers truly unrestricted patient access from all four table sides. Regardless of the type of examination, you do not have to reposition your patient, and your anesthesiologist can stay in place, too. With our two TFT color displays, mounted on a spring-articulated swivel arm, you always have everything in view.

Excellent interfacing possibilities to endoscopy, ultrasound or urodynamic workstations – and even from true HD image quality

You can view endoscopy images in superior HD image quality by simply connecting your HD endoscopy device to our system. With EndoStore, all endoscopy, ultrasound and X-ray images are stored together in one patient file and can easily be sent to your PACS as a bundle.

Table heights and tilts

All it takes is the push of a button, and the table automatically changes from the ideal patient transfer position to your preferred working position. What's more, the table can be lowered further to facilitate easier end ergonomic patient transfer.

Comprehensive workstation functionalities

UROSKOP Omnia offers full workstation functionality with FLUOROSPOT Compact. It supports comprehensive post-processing functions and features an intuitive syngo look and feel interface. Full DICOM functionalities allow you to integrate the system into your existing RIS and PACS and all data can easily be stored, send and retrieved.

Ergonomic controls and system handling

UROSKOP Omnia offers intuitive information, whether with its hand-held control or with its multifunctional footswitch. This smooths your workflow and minimizes your working steps. To further facilitate operating the system, all buttons show clear and intuitive symbols.



Patient Benefits

Bradley McIver, MD, Shannon Medical Center, San Angelo, USA

"There were times on the former system where it was very difficult to see what I was doing. With UROSKOP Omnia this uncertainty is taken away. Patients appreciate it, and if you had a kidney stone, you would appreciate it." *
 

Less dose

A flat detector with 43 cm x 43 cm and a large field-of-view allow you to display the entire KUB tract in just one single shot. One image instead of two means less dose for the patient. To further reduce dose, we have equipped UROSKOP Omnia with features of the Siemens` CARE Initiative**. From radiation-free positioning of the primary collimators and pulsed fluoroscopy to automatic optimization of the exposure data, we offer you a great number of features that help you reduce dose for both patients and staff. 

 

Truly unrestricted patient access
With its curved X-ray column UROSKOP Omnia offers truly unrestricted patient access from all four table sides. Regardless of the type of examination, your patient does not have to be repositioned, which minimizes the risk for your patient. Furthermore the anesthesiologist and his equipment can stay in place, too.
 

Low table height
The advanced table of UROSKOP Omnia also provides increased patient convenience. You can lower the table to facilitate easier and ergonomic patient transfer- benefitting both patient and staff. During video urodynamic procedures, the patient can sit comfortably on a micturition seat with his feet on the ground.
 

MoodLight
UROSKOP Omnia offers a colorful MoodLight element, based on LED technology. This color element helps to create a relaxing atmosphere and reduces nervousness of the patient.


Related Products, Services & Resources

* The statements by Siemens' customers described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical" hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.

** Combined Applications to Reduce Exposure (CARE), a Siemens inittiative for dose reduction