MODULARIS

True flexibility in urology

MODULARIS
 
Contact Us

System highlights

MODULARIS comprises virtually everything you need to cover the daily routine in urology – and beyond. The highly flexible platform can be configured to meet your clinical demands and to cover a variety of applications. Moreover, all modules can be easily transported. We also designed MODULARIS with your patient in mind, to make them feel more comfortable.

Basic Unit

MODULARIS Variostar:Mobile therapy unit for ESWL and ESWT1
Shock wave technology:Electromagnetic shock wave system Cplus
Shock wave therapy positions:Under- and over-table2 postion for treatment always in supine position
Focal width:Max. 12.5 mm
Penetration depth:14 cm
Patient table:MODULARIS Uro
MODULARIS Uro II for transmobile usage of the system
Compatible X-ray C-arm systems:Recommended combination with Siemens X-ray C-arms SIREMOBIL Compact L, ARCADIS Varic or ARCADIS Orbic;
also compatible with most other mobile X-ray C-arms in the market3
Ultrasound localization2:Accurate and radiation-free outline stone localization and continuous monitoring with Siemens ACUSON X300 PE
LithoReport2:Comprehensive data management for ESWL procedures
Accessories:Broad range of urological accessories, e.g. leg supports, wrist restraints, tabletop extensions and more

 

Related Products, Services & Resources

1This application use is not approved for every country

2Option

3Compatibility subject to verification