MODULARIS

True flexibility in urology

MODULARIS
 
Contact Us

Business

Truly flexibility in urology – Explore the platform

MODULARIS scores with its enormous flexibility. A therapy unit, patient table, mobile C-arm and an ultrasound system – they all can be configured to meet your individual needs. The effortless transportation allows you to enhance utilization. And you can trust in high system reliability thanks to our seamless support and performance plans.

Modular configuration – Choose the modules and features you need

Combine the therapy unit MODULARIS Variostar with one of our dedicated patient tables MODULARIS Uro or MODULARIS Uro II, a mobile C-arm from Siemens* or your own third-party C-arm**. For radiation-free stone localization and monitoring, you can integrate our ultrasound system ACUSON X300™ PE.

A variety of applications – Expand your clinical portfolio

MODULARIS allows you to optimize utilization of your platform through a wide variety of applications. Beside stone treatment (ESWL) or orthopedic pain therapy (ESWT)***, MODULARIS also supports percutaneous interventions, transurethral procedures and other applications in urology.

Economic efficiency – Enhance utilization through mobile use

Large wheels allow easy moving of all modules. Thus, they can quickly be loaded and transported, for example between clinics. Each module offers a “plug-and-play” functionality whereby MODULARIS is ready for use within seconds. Your big plus: you can increase the economic efficiency of your platform.

Seamless support – Receive tailored services and performance plans

With Siemens, you have a partner at your side. We support you with hands-on-trainings, workshops and our Performance Plans. They are designed to help you run your operations with predictable costs and higher efficiency. In combination with the optional modules you receive a solution that best fits your requirements.

* For example SIREMOBIL Compact L, ARCADIS Varic or ARCADIS Orbic.
** Compatibility subject to verification.
*** This application use is not approved for every country.



Operational

Convenient system operation – Easy handling and better care and comfort

Our platform will simplify your work thanks to a straightforward, well-designed operating concept. It’s not only ideal for mobile use since all modules can be easily moved and transported.

High flexibility – Perform stone localization and monitoring with X-ray and/or ultrasound

With MODULARIS, you can choose between different Siemens C-arms* or even use your own third-party C-arm**. Our ultrasound system ACUSON X300 PE allows radiation-free stone localization and monitoring. It is also ideal for other urological applications, such as renal, bladder, testicular and prostate imaging.

 

* For example SIREMOBIL Compact L, ARCADIS Varic, or ARCARDIS Orbic.
** Compatibility subject to verification.

One control for the entire platform – Concentrate on your patient through easy system handling

You can operate almost all platform members with the central hand control of MODULARIS Variostar. It allows to run the therapy unit itself, move the patient table, angulate the mobile C-arm*, and release fluoroscopy**. The easy system handling allows you to concentrate on what really matters – your patient.

 

* only with SIREMOBIL Compact L or ARCADIS Varic from Siemens
** only with SIREMOBIL Compact L, ARCADIS Varic or ARCADIS Orbic from Siemens

Ergonomic motorized gel position – Contact-free pre-positioning of the patient

Our MODULARIS platform allows contact-free pre-positioning of the patient and easy application of gel to the shock wave bellows: localize the stone with the shock wave head in gel position, apply the gel, and then move the shock wave head into therapy position by simply pushing a button.

Convenient documentation with LithoReport – Work with comprehensive reports

ESWL data management becomes easy with the LithoReport option. The system automatically stores all relevant shock wave parameters together with patient data, diagnosis and therapy results in a comprehensive report.

Easy transportation - Benefit from a high flexibility

With its large wheels, MODULARIS can be moved around easily and, thus, also be transported. When setting up the platform, convenient laser-guided alignment facilitates exact adjustment of the therapy unit MODULARIS Variostar, the table MODULARIS Uro or MODULARIS Uro II, and the C-arm.



Patient Benefits

Better care & comfort – Increase patient satisfaction

MODULARIS enables you to offer ESWL, ESWT*, percutaneous interventions, transurethral procedures and other urological applications. Your patients will appreciate the high success rate after the first ESWL session as well as comfortable positioning in supine.

Excellent stone disintegration - Increase patient satisfaction

MODULARIS allows for a high stone-free rate after the first treatment and fewer side effects. Our highly effective electromagnetic shock wave system Cplus comprises high maximum energy for excellent stone disintegration, a wide focus for a best possible hit rate, and low energy density for gentle treatment.

More patient comfort – Treat your patients always in supine position

No matter where the stone is located, your ESWL patients can always be treated in supine position as MODULARIS supports under- and optional over-table therapy positions.

Ultrasound system – Stone localization without radiation

With MODULARIS, you can perform radiation-free stone localization and monitoring. Just integrate our ultrasound system ACUSON X300 PE to your platform – it offers excellent image quality and will especially help patients with radiolucent stones.

A variety of applications – Expand your clinical portfolio

Beside stone treatment (ESWL) or orthopedic pain therapy (ESWT)*, MODULARIS also supports percutaneous interventions (e.g, PCN, PCNL), transurethral procedures (e.g, URS, TURP) and other urological applications.

 

* This application use is not approved for every country.


Related Products, Services & Resources