MODULARIS

True flexibility in urology

MODULARIS
 
Contact Us

Variety of applications – Cover virtually all urological procedures and more

MODULARIS covers virtually all urological procedures – and even more. Using our therapy unit MODULARIS Variostar you can set the shock wave head in different angles – enabling you to choose the therapy position you need. We have equipped it with our electromagnetic shock wave system Cplus for excellent treatment results.

Excellent stone disintegration – High stone-free rate

Our highly effective electromagnetic shock wave system Cplus comprises high maximum energy for excellent stone disintegration, a wide focus for a best possible hit rate, and low energy density for gentle treatment. The results: a high stone-free rate after the first treatment and fewer side effects.

Flexible positioning of shock wave head – Choose the right angle

MODULARIS Variostar supports under- and over-table therapy positions to enable treatment always in supine position. You can set the shock wave head in different angles. The optional over-table therapy position is ideal for the treatment of mid/lower ureter, bladder, and bile duct stones as well as for orthopedic applications*.

A wide portfolio of procedures – Expand your clinical portfolio

Our highly flexible MODULARIS platform allows you to make the most out of your investment. It allows you to offer a wide variety of applications such as stone treatment or orthopedic pain therapy*. MODULARIS also supports percutaneous interventions, transurethral procedures and other urological applications.

Highly dynamic energy range – Use individual treatment strategies

The highly dynamic energy range of our shock wave system Cplus supports your individual treatment strategies as well as orthopedic applications*. The penetration depth of 14 cm is all you need to treat even obese patients. And Cplus convinces with a long lifetime – at least 1.5 million shocks are guaranteed.

Related Products, Services & Resources

* This application use is not approved for every country.