Uroskop Omnia MaxSharper images made smarter

siemens healthineers uroskop omnia may

In urology, inferior image quality, insufficient system ergonomics, and suboptimal image management can result in uncertain decision-making, cumbersome case reparation, and even delays during an intervention. Offering superior imaging technology, free patient access, and an unhindered view of all modalities, our urology device Uroskop Omnia Max supports you in optimizing operational efficiency and patient safety.

  • Sharper images with CARE – with the lowest possible dose
  • Smart workflows – from patient access to system positioning
  • Smart integration – for more efficiency and safety

Features & Benefits

Uroskop Omnia Max
    Sharper images at lowest possible dose

    Limited anatomical coverage and image quality can result in low diagnostic confidence and a higher patient dose. Delivering distortion-free, high-quality dynamic sequences as well as static images of the entire KUB tract in one exposure and at low dose, the urology device Uroskop Omnia Max supports effective treatments.

    • Comprehensive dose reduction with CARE2 features – without compromising image quality
    • Live and reference images side by side during interventions – and endoscopy images in High Definition
    • Safe imaging, even of children – assisted by radiation-free positioning3 and dedicated parameters
    Unique ergonomics – from patient access to system positioning

    In some urology procedures, patient access can be an issue – to the point that the entire OR setup has to be adjusted, which slows down the speed of care. By offering truly unrestricted patient access from all sides, Uroskop Omnia Max is a urology device that eliminates the need for patient repositioning.

    • Patented curved X-ray column design – free patient access from all four sides
    • One-button system positioning – SmartMove enables fastest and shortest route to any position
    • Safe operation – of all system and imaging functions with the multifunctional foot switch3 or the hand-held control

    Having to fetch required images from various sources or transfer patients to different rooms can disrupt processes and create wait times. Enhance patient satisfaction and save valuable time with our one-stop solutions in a safe, digital environment.

    • One urology workplace for all procedures – helps you boost your workflow and efficiency
    • Convenient image storage – images from connected modalities are filed along with X-rays in a single patient folder
    • High level of data security – with a comprehensive cybersecurity package
    Fleet Level Benefits

    As healthcare provider you are forced to do more with less, you have to run your radiology department more efficiently. A high level of complexity makes it challenging for you to reach the desired efficiency. Siemens Healthineers offers specific solutions across the entire X-ray portfolio that let you standardize, analyze, and secure your fleet. Experience consistency, transparency, and confidence as valuable Fleet Level Benefits and improve outcomes, increase efficiency – and achieve greater staff and patient satisfaction.

    • Standardize for consistency
    • Analyze for transparency
    • Secure for confidence

    Clinical Use

    With the imaging provided by the urology device Uroskop Omnia Max, you can offer a broad range of diagnostic and therapeutic examinations ‒ and expand your clinical spectrum even beyond urology.

    • Urodiagnostics
    • Endourology
    • (Video-) Urodynamics
    • Lithotripsy

    Technical Specifications

    Generator

    65 kW or 80 kW3

    X-ray tube

    High anode heat capacity (820 kHU) and air-cooled

    Dynamic flat detector

    43 cm x 43 cm (17” x 17”)

    Pulsed fluoroscopy

    30, 15, 10, 7.5, and 3 p/s

    Table size

    115 cm x 76 cm (45’’ x 30’’)

    Table height

    72 cm to 122 cm (28’’ to 48’’) adjustable

    Table tilt

    ± 90° for examinations with patient seated or standing

    Trendelenburg tilt

    ± 15° around perineal table end

    Table load

    272 kg (600 lbs)

    System-mounted swivel arm & workstation

    Two large 48 cm (19’’) TFT displays


    1
    2
    3
    4
    Subscription Button Icon
    Be the first to know about our events, training, and news