CLINITEK Novus Automated Urine Chemistry Analyzer*

Improve reliability and productivity with urinalysis technology you trust

CLINITEK Novus Automated Urine Chemistry Analyzer*
 
Contact Us

System Description
Fully automated urine chemistry analyzer

General

Dimensions Depth: 68.6 cm (27 inches)
Width: 63.5 cm (25 inches)
Height: 53.3 cm (21 inches)
Weight 42 kg (93 lb)
Power Requirements 100–240 VAC 48–62 Hz
Maximum Power Output 100 VA
Decibel Rating 60 dBA
Recommended Minimum Bench Area Width: 78.7 cm (31 inches)
Depth: 71.1 cm (28 inches)
Recommended Minimum Clearance above Bench 84.3 cm (33 inches)
Ambient Operating Temperature Range 18° to 30°C (64° to 86°F)
Ambient Operating Humidity Range 20 to 80% relative humidity
Optical System Color digital camera that captures images with a resolution of one megapixel (1400 x 750 pixels), and an LED light source
Urine Color Correction Automatically provided
Compliance TUV, CE, EMC, IEC 61326
Calibration

With every Novus Cassette change (or every 24 hours when multiple same-lot Novus Cassette used within 24 hours); System completes calibration using factory entered baseline adjustment for each test pad to ensure optimal performance

System Description

Throughput Up to 240 samples per hour
Load List Available
STAT Testing Capability Available
Sample Tube Requirements Width: 16 mm (0.63 inches)
Height: 95–106 mm (3.74–4.17 inches)
Sample Loading Capacity 200 tubes (10 tubes per rack)
Sample ID Entry Manual, barcode, or downloaded from LIS
Result Units Conventional, conventional with plus system, SI, and SI with plus system

Test Cassettes

Test Sets per Cassette 450 minimum; up to 464
Cassette Types CLINITEK Novus™ 10
Cassette Lot and Expiration Date Entry Automatic with RFID tag
Onboard Cassette Stability 14 days

Onboard Computer

Memory

Patient results 7,500; Calibration results 200; Control results 400

Interfaces

ASTM and HL7

Display

Color touch screen display with adjustable brightness

Speaker

Adjustable volume

Barcode Reading

Internal barcode reader reads Codabar (NW-7); Interleaved 2 of 5 (I 2 of 5), Codes 39, 93, and 128

External Handheld Barcode Reader                            

Optional

Ports

4 USB, Ethernet, 3 Serial

Related Products, Services & Resources

*Product availability may vary from country to country and is subject to varying regulatory requirements. Please contact your local representative for availability.