CLINITEK AUWi PRO System

True walkaway urine chemistry testing and sediment analysis

CLINITEK AUWi PRO System
 
Download a brochure
Data Storage:Up to 2 years of data
Maintenance:10 minutes daily, 10 minutes weekly, 10 minutes monthly
Dimensions:Depth: 35 inches (88 cm)
Width:63 inches (160 cm)
Height:27 inches (68 cm)
Weight:397 lbs (180 kg)
Power:120 V, 50/60 Hz
Product Safety:CLINITEK Novus: UL, CSA, CE, IEC
UF-1000i:UL, CSA, CE, EMC, IEC (EN), EME, EMS
AUWi PRO Track:      IEC (EN), EMI, EMS
Sample Volume:5 mL in automated mode
2 mL in manual mode
Sample Capacity:10-position sample racks, up to 10 racks (100 samples)
Sample Tubes:15-16 mm outer diameter, 100-104 mm length
Bar Codes:Internal barcode reader reads Codabar (NW-7); Interleaved 2 of 5 (I 2 of 5), Codes 39, 93, and 128
Throughput:Up to 80 tests per hour
Communication:Single, bidirectional interface, connecting data manager to LIS

 


Share this page:

Related Products, Services & Resources