CLINITEK AUWi PRO System

True walkaway urine chemistry testing and sediment analysis

CLINITEK AUWi PRO System
 
Download a brochure

The CLINITEK® AUWi System combines two of the most widely used and reliable urine analyzers with a user friendly software interface.

Harnessing the Power of Two Exceptional Analyzers

  • CLINITEK Novus® analyzer combines proven dry-pad urine chemistry technology with an easy-to-use cassette test format to ensure standardized test results
  • Sysmex UF-1000i analyzer standardizes and provides fully quantitative urine sediment results using high-sensitivity fluorescent flow cytometry


Workstations are linked by a common sample track and integrated with powerful workflow management software for unattended operation with complete confidence

Walkaway Capability

  • Automatically reflexes samples requiring sediment analysis using customer-defined rules, reducing the time and labor associated with manual microscopic analysis
  • Autoverification of results to be reported to the LIS is based on tailored rules
  • Integrates urine chemistry and sediment results into a user-defined, consolidated patient report
  • Software automatically flags abnormal results requiring later review

Increased Productivity

  • Continuous load-and-go processing with no centrifugation, reduced off-line dilutions, and fewer manual steps
  • Minimized sample handling from pre- to post-analysis
  • You can load up to 200 sample tubes simultaneously, and complete up to 80 tests per hour while performing other duties

CLINITEK Novus Analyzer

The CLINITEK Novus® analyzer automates your urine chemistry testing and standardizes result interpretation.

  • Advanced color correction improves test accuracy
  • Clinically appropriate detection level of blood improves disease detection
  • Excellent correlation of urine chemistry results with those obtained on a reference system
  • Ability to load 450 tests at a time using the unique “load-and-go” test cassettes
  • True, live calibration of all analytes provides confidence in results
  • Over 60 years of invention and innovation in urinalysis provides the broadest range of urine chemistry analyzers


Sysmex UF-1000i™ Urine Cell Analyzer

The UF-1000i standardizes and provides fully quantitative urine sediment results, eliminating operator to operator variability.

  • Automatic classification of 10 formed elements
  • Sediment classification is accurate and consistent
  • Separate measurement channel enhances bacteria detection
  • 99% negative predictive value for screening of Urinary Tract Infections
  • Anti-carryover function ensures integrity of results
  • Reliable identification analysis and auto identification of normal samples eliminates the need for further manual steps
  • Reduced review rate provides greater walkaway capability
  • Cell counting capabilities of up to 80,000 particles reduces manual review rate
  • Temperature and pH normalization provides a more accurate result
  • Analyzing more of the sample provides fully quantitative results that eliminate subjective interpretation


Urinalysis WAM software

With the Urinalysis WAM software, you are in control of the entire testing process – a new, intuitive and easy-to-use program on a single user interface.

  • Customer-defined rules criteria reduces review rate and offline testing
  • Auto-validation of results reduces the amount of time spent reviewing data
  • Rules engine allows real-time data checking and automatic reflex testing
  • Delta checking and tracking of patient historical data by medical record numbers
  • Operator management function for validation and security access
  • Customized reports for audit trail


Share this page:

Related Products, Services & Resources