CLINITEK Status® Connect System

Need more control over your point-of-care urinalysis testing process?

CLINITEK Status® Connect System
 
Purchase Options

Centralize control over your point-of-care urinalysis testing program with the CLINITEK Status Connect System.

Supports Flexible & Efficient Connectivity

  • Connect to your hospital’s LIS/HIS, EMR or point-of-care middleware solution
  • Connects by wireless, Ethernet or serial transmission
  • Supports HL7 and POCT1-A2 protocols
  • Interfaces with leading point-of-care data management solutions for centralized control and testing oversight - including Siemens’ RAPIDComm® Data Management System and Connectivity Solution; Conworx Technology POCcelerator; MAS RALS®-Plus; TELCOR Quick-Linc®


Advanced Operational Control and Management

  • Provides customized operator access level
  • Supports operator ID entry and lockout
  • Prevents unauthorized use, based on customizable settings

 

Enhanced Quality Control

  • Optional barcode reader eliminates manual steps and reduces transcription errors
  • Maintain up-to-date operator certification records and restrict operator access as needed
  • Define specific QC protocols for operators across multiple sites
  • QC lockout if protocol is not followed or QC test fails
  • QC documentation and report downloads are available on demand
  • Store up to 200 QC test records

 

Improved Data Integrity

Auto-Checks:

  • Checks each strip for humidity to prevent reporting of falsely elevated results
  • Detects interferences in test samples and provides printed notation for improved results interpretation*
  • Identifies Siemens strip type to save time

 
 

*Feature not available in the U.S.
 

Related Products, Services & Resources