ACUSON Juniper Ultrasound System

Small on the outside, big on the inside

ACUSON Juniper Ultrasound System
 
Contact Us
The ACUSON Juniper enables you to expand your Ultrasound clinical and service offerings across virtually all patient and case types.
ACUSON Juniper Ultrasound System

The ACUSON Juniper enables you to expand your Ultrasound clinical and service offerings across virtually all patient and case types.

The five active transducer ports and one CW port support sixteen transducers for a wide variety of scanning capability.
Five Active Transducer Ports and One CW Port

The five active transducer ports and one CW port support sixteen transducers for a wide variety of scanning capability.

The ACUSON Juniper is on average 27% smaller and 36% lighter than other conventional systems in its class.
Lightweight Manuverability

The ACUSON Juniper weighs an average of 27% less and is up to 36% smaller than other systems in its class.

A smart UI for quicker scan settings and protocols, and customizable height, angle and keys.
Intuitive Control Panel and 13.3" Touch Display

A smart UI for quicker scan settings and protocols, and customizable height, angle and keys.

Highly adjustable for maximum operator adaptability.
Adaptable to Any Environment

Highly adjustable for maximum operator adaptability.

The ACUSON Juniper™ Ultrasound System is a high-performance, shared service ultrasound system capable of performing a variety of clinical applications at a low upfront investment while offering great diagnostic confidence across all departments. It offers powerful capabilities built into one of the industry’s smallest ultrasound systems. Able to fit within most hospital rooms, the ACUSON Juniper weighs an average of 27% less and is up to 36% smaller than other conventional systems in its class.

Related Products, Services & Resources

Results may vary. Data on file.