ACUSON Cypress cardiovascular system PLUS - Options and Upgrades

Product Description

As part of Siemens’ continued focus on enabling our customers to obtain the latest technology, customers with the ACUSON Cypress™ cardiovascular system will be able to upgrade their system to add additional software and transducers depending on their current revision level.

 

The ACUSON Cypress™ cardiovascular system PLUS enhances the complete cardiovascular capabilities of the system. This new release features:

 

  • Advanced ergonomic design with home-base control layout
  • A 12” tilt screen LCD
  • Increased capacity of the hard drive and MO disk drive
  • ECG controls and triggering for cardiac and vascular applications
  • Patient information security toolbox
  • Intima-Media Thickness (IMT) measurement option

 

Transducers for a full range of applications:

 

  • 7V3c (pediatric transthoracic)
  • 3V2c (adult transthoracic)
  • 7L3 (vascular)
  • 4C1 (abdominal)
  • V5Ms (adult transesophageal)
  • ACUSON AcuNav™ 8F ultrasound catheter (intracardiac echo)
  • ACUSON AcuNav™ 10F ultrasound catheter (intracardiac echo)
  • Aux CW (adult and pediatric transthoracic)

 

AcuNav ultrasound catheter brings ultrasound inside the heart so that it can be done when it counts the most – during interventional procedures and before the patient leaves the catherterization or electrophysiology lab.

General Requirements

System

Related Products, Services & Resources