CardiologyImprove outcomes with automated protocols and AI-powered measurement

IN Focus

IN Focus Coherent Technology
IN Focus Coherent Technology
Apical 3-chamber view: Increase diagnostic confidence by providing excellent detail resolution throughout the entire field of view, without compromise to frame rates.

Advanced applications and technologies take the user beyond basic cardiovascular ultrasound functionality to deliver fast, precise and actionable understanding of a patient’s condition. Applications that simultaneously deliver detailed information about anatomy and blood flow and allow valve modeling and quantification support improved workflow.

eSie Valves


eSie Valves™ Advanced Analysis Package
eSie Valves™ Advanced Analysis Package
Comprehensive automated one-click valve modeling and quantification. See a prolapsed Mitral Valve with color coded visualization.

Allowing clinicians to model the mitral and aortic valves in 3D and assess measurements with one-click, eSie Valves™ advanced analysis package provides fast and reproducible visual and quantitative information to improve workflow.

TrueFusion™*


TrueFusion™* Imaging
TrueFusion™* Imaging
Combine up to 15 marker overlays and aortic and mitral valve overlays for efficient guidance that can potentially lower dose, reduce contrast and decrease time during cardiac procedures.

Offering comprehensive clinical information for procedure guidance, TrueFusion™* combines real-time anatomical data from the ACUSON SC2000 PRIME ultrasound system and the Artis PURE angiography system. This allows the visualization of up to 15 overlays and aortic and mitral valve overlays to enhance cardiac procedures

Subscription Button Icon
Be the first to know about our events, training, and news