Cios Select
Select smart surgical imaging
The mobile C-arm machine Cios Select convinces in every aspect.
System specification | |
Detector technology | Image intensifier (I.I.) |
Field of view | 23 cm (9") |
Image resolution | 1 K² |
Power Output | 2.5 kW |
Orbital movement | 130° (- 40° to + 90°) |
Immersion depth | 73 cm (28.7”) |
Free space | 78 cm (30.7”), with fixed grid |
Monitors | 2 x 19" high bright1 |
Image storage | 150.000 images |
Clinical applications and workflows | |
Vascular software | Essential1 |
Cooling system tube | Passive |
CARE program | yes |
IDEAL (dose management) | yes |
DICOM Services | DICOM Send / Storage Commitment1 DICOM Print1 DICOM Query/Retrieve1 DICOM Worklist / MPPS1 |
System control | |
Control technology | Button based |
Breaks control | Manual |
Room planning | |
Unit fuse protection | 100 V to 127 V 20 A slow-blow fuse 200 V to 240 V 15 A slow-blow fuse |
Dimensions C-arm (l x w x h) | 179.5 cm x 80 cm x 173.5 cm (77.8“ x 31.5“ x 68.3“) |
Dimension monitor cart (l x w x h) | 68.6 cm x 73.6 cm x 179.2 cm (27“ x 29.0“ x 70.6“) |
Weight C-arm | 275 kg (605 lbs) |
Weight monitor cart | 150 kg (330 lbs) |
Related Products, Services & Resources
1Option
Cios Select is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.