Cios Fusion
Fuse surgical versatility with Full View FD
The mobile C-arm machine Cios Fusion convinces in every aspect.
System specification | |
Detector technology | Flat detector (FD) |
Field of view | 30 cm x 30 cm (12" x 12")1 |
Image resolution | 1.5 K² 1 / 1 K² |
Power Output | 2.3 kW |
Orbital movement | 150° (- 40° to + 110°) |
Immersion depth | 73 cm (28.7”) |
Free space | 82 cm (32.2”), with attached grid |
Monitors | 2 x 19" premium high bright1 2 x 19" high bright |
Image storage | 150.000 images |
WLAN | yes1 |
Clinical applications and workflows | |
Vascular software | Standard1 and Premium1 |
Live Graphical Overlay | yes1 |
Stenosis quantification | yes1 |
2D Measurement | yes1 |
Injector trigger interface | yes1 |
Navigation interface | NaviLink 2D1 |
Cooling system tube | Passive |
Smart View - HD VideoManager | yes1 |
CARE program | yes |
IDEAL (dose management) | yes |
DICOM Services | DICOM Send / Storage Commitment1 DICOM Print1 DICOM Query/Retrieve1 DICOM Worklist / MPPS1 |
System control | |
Control technology | Touch screen |
Breaks control | Manual |
Table side control | yes, remote user interface1 |
Position storage | 1 position1 |
Room planning | |
Unit fuse protection | 100 V to 127 V 20 A slow-blow fuse 200 V to 240 V 15 A slow-blow fuse |
Dimensions C-arm (l x w x h) | 195.5 cm x 80.5 cm x 162 cm (77.0“ x 31.6“ x 63.8“) |
Dimension monitor cart (l x w x h) | 70 cm x 74 cm x 182 cm (27.6“ x 29.1“ x 71.7“) |
Weight C-arm | 272 kg (600 lbs) |
Weight monitor cart | 230 kg (506 lbs) (including 2 monitors, UPS) |
Related Products, Services & Resources
1Option
Cios Fusion is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.