Arcadis Orbic 3D

Enhanced Precision in the OR

Arcadis Orbic 3D
 
Contact Us

Precise imaging and perfect visualization with integrated intraoperative 3D imaging

  • Intraoperative 3D imaging enables intraoperative revisions and evaluation and replaces postoperative CT control
  • ARCADIS® Orbic 3D requires only 30 seconds for a complete standard quality scan with 50 2D images in 1K2 resolution – or 60 seconds for a high quality scan comprising 100 2D images

3D Image Fusion for merging 3D data even from different modalities

VRT (Volume Rendering Technique) for volume visualization and easy orientation in the dataset

  • Optimally matched, fully digital 1K²-imaging chain from image acquisition to viewing and archiving
  • Automatic dose, contrast and brightness control with EASY (Enhanced Acquisition System)
  • Large 19” high-brightness, high contrast TFT monitors
  • Extraordinarily wide viewing angle of 170° and a highly ergonomic mounting on the trolley
  • “Monitor out”* interface for viewing on additional monitors
  •  3D dual monitor support allows for synchronized parallel scrolling displayed on two monitors. This function can also be used to simultaneously review a scan acquired before an intervention and another one acquired during the intervention.

 



Distinctive design and easy operation

Counterbalanced, isocentric design helps saving time and dose und supersedes readjustments by virtually unlimited projection possibilities with 190° orbital rotation

  • The central beam always remains in the isocenter, which eliminates the need for repositioning and enables both time and dose savings
  • The distance between the image intensifier or x-ray tube and the body region being imaged always remains the same, thus ensuring a constant image size with varying projections
  • Large orbital rotation of up to 190° (+95°/-95°)
  • Prerequisite for 3D imaging via orbital movement
     

Each moving direction of the C-arm is represented by a color-coded measurement scale

  • Workflow-oriented Task Card concept
  • Basic/Extended Menu for faster orientation and operation
  • Large range of medical applications in the Examination Task Card
  • Intuitive selection of programs by using VPA (Virtual Patient Anatomy). Simply click on the VPA body region to be examined to select the appropriate application program
  • Up to 200 dedicated, application-specific programs are available
     


Easy integration into clinical workflows

  • Fully functional multi-modality workstation. Multi-modality viewing allows you to access images from other modalities, such as CT and MR
  • Support of virtually all DICOM* 3.0 functionalities, i.e., comprehensive connectivity with other modalities and clinical networks
  • All patient data can be loaded to your worklist directly from your HIS/RIS
  • Query the archive using the search function


 

syngo DICOM* Viewer for platform independent viewing of images

  • The X-ray tube delivers currents of up to 23 mA in demanding interventions. It furthermore allows for over 50 minutes of fluoro time in low dose
  • Fluoro Loop* delivers an automatic replay of acquired scenes directly after radiation stops
  • With LSH* (Last Scene Hold) the last up to 120 acquired images are kept in a temporary memory and can optionally be stored to the local database
  • Ergonomic lightweight and compact trolley design for better maneuverability and less space requirement
  • Cable free rear side and 180° rotatable monitors for considerable reduction of the distance to the OR table
  • Vertically and horizontally adjustable monitors* for adaption to application specific needs
  • Intelligent accessory and cable management such as integrated CD and pen box
  • Easy accessibility of all network and video interfaces for direct connections without any cable chaos
  • X-ray indicator on top of the monitors guarantees best visibility from all directions
     


Optimal flexibility in data handling

  • Support of virtually all DICOM 3.0 functionalities (including DICOM Send/Receive, Storage Commitment, Print, Worklist, Query/Retrieve and MPPS)*
  • Almost unlimited options for postprocessing, archiving and documentation (with CD, DVD in DICOM and with USB in DICOM and BMP format)
  • Overall storage capacity of 60,000 images
     


Truly digital navigation with NaviLink 3D

Integrated, digital 1 K²-navigation interface NaviLink with automatic transfer of 3D image data for surgical navigation



Dose-saving features

An integrated laser light localizer*, radiation free collimation and multi-level dose control are only a few of many dose reduction features.



Enjoyable work throughout

EMotion* - the integrated onboard sound system - supports a positive working atmosphere


Related Products, Services & Resources

* Option