MAGNETOM Symphony, A Tim System 1.5T ecoProven MR technology with TIM

System benefits include:

  • 60-cm system available in an 18- or 32-channel configuration
  • Expands upon the Symphony applications, adding additional inline processing such as Inline Diffusion for automated ADC mapping
  • Nine Tim application suites standard, including cardiac, pediatric1, and breast
  • Lightweight (patient friendly), scalable coils part of the standard configuration
  • Advanced applications standard, such as REVEAL for whole-body diffusion. For example, REVEAL can be used to detect lesions on the liver and lymph nodes
  • Low siting costs and high technology benefit smaller hospitals and imaging centers
1
Subscription Button Icon
Be the first to know about our events, training, and news