SOMATOM Definition Flash ecoFlash Speed. Lowest Dose.

Siemens - Refurbished Systems - Computed Tomography ecoline - SOMATOM Definition Flash eco

SOMATOM Definition Flash eco 


There are a lot of reasons why the SOMATOM Definition Flash eco is popular in the market – split-second scanning at an unrivalled acquisition speed and the industry’s only dose-neutral Dual Energy are just two of them. 

  • Designed to make CT exams much healthier for patients
  • Redefined CT imaging with 2 STRATON X-ray tubes and 2x100 kW generator
  • Provides excellent images even in patients up to 300 kg and scanning even at high and irregular heart rates is possible
  • Used in most of the top U.S. health systems, academic medical centers, and children’s hospitals
Subscription Button Icon
Be the first to know about our events, training, and news