AXIOM Artis zee floor eco
There’s so much more to zee.

Artis zee floor eco
Artis zee floor, featuring a 20 x 20 flat detector, offers convenient patient access

Artis zee floor eco
Artis zee floor, featuring a large 30 x 40 flat detector, offers excellent performance for an improved clinical workflow.

Artis eco with PURE®
Smooth interaction. Smart performance.
System benefits include:
- C-arm imaging system for angiography, cardiology, and surgery with small footprint
- Available with dual 30 x 40 mixed detectors for general angiography and 20 x 20 detectors for EP studies
- Two distinct working positions support a broader range of clinical approaches
- CLEARstent enhances visibility of the deployed stent
- Lower dose with CARE+CLEAR applications for radiation protection
- Artis eco with PURE*: Achieve functionality similar to the Artis Q, including Smooth to Start to improve workflow and image quality with less dose.
Related Products, Services & Resources
*Not all options and features of PURE are available for ecoline systems, including MediGuide, Miyabi Solution, Combi Suite, and syngo Dyna4D.