SOMATOM Definition AS Open

A powerful and versatile platform for RT professionals that pushes the limits of RT imaging.

SOMATOM Definition AS Open
 
Contact Us
Technical details
Slices 20 or 64
Rotation speed 0.5/1 s rotation (0.33 s/rotation optional)
Temporal resolution 250 ms (165 ms optional)
Min. voxel size 0.4 mm (0.33 mm optional)
Bore diameter 80 cm
Tube heat capacity 50 MHU
Tube cooling rate 7.3 MHU/min
Generator power 80 kW (100 kW optional)
Table load 227 kg (500 lb), for obese patients 307 kg (676 lb) optional
Scan Field-of-View 50 cm
Recon. Field-of-View 5 – 50 cm, 65 cm HD FoV Pro, 80 cm eFoV
Min. room size 18 sqm (22 sqm incl. control/equipment room)
Cooling Air/water (optional)
Reconstruction speed 20 images/s (60 optional)

 

Related Products, Services & Resources