MAX – Multiple Advances in X-ray
Every single MAX product1 increases outcome and reduces costs in radiology departments around the world.
MAX systems deliver best results in the shortest amount of time with your system.
MAX is an exclusive family, with the broadest range of products and applications. Siemens Healthineers covers all X-ray modalities.
Mobilett Mira Max
- High-end mobile X-ray machine
- Digital system with wireless detector
- MAX – Multiple Advances in X-ray
"Simply put, the detector technology offers a whole host of benefits: for example, the MAX wi-D is wireless and images are available quickly – patients in intensive care are seriously ill and cannot afford to wait. Often, ICU patients are very corpulent, which means that the detector is no longer visible when positioned underneath them. If an image is acquired incorrectly, we only have to reposition the detector, and that saves us a lot of time.”2
Gesa Peil
MTRA, Johanna Etienne Hospital, Neuss, Germany
Multix Fusion Max
- Ceiling-mounted digital X-ray machine
- Economically high quality
- Flexible system configurations
- MAX - Multiple Advances in X-ray
"[Multix Fusion Max] enables us to provide reliable, fast examination service to all our patients with a constant and excellent image quality."2
Dr. Oliver Sommer
Chief of Radiology department, Kardinal Schwarzenberg‘sches Hospital, Schwarzach, Austria
Ysio Max
- High-end digital X-ray machine
- High-speed with automated system positioning
- Up to 4 detectors
- MAX - Multiple Advances in X-ray
“In a comparison of the different systems, Siemens was the most technically advanced. Ysio Max has met all of our expectations.”2
Prim. Dr. Brigitte Povysil
Head of the institute for medical radiology diagnostics, Landes- Frauen- und Kinderklinik Linz, Austria
Luminos dRF Max
- High-end digital 2-in-1 system for fluoroscopic radiographic exams
- Wireless detectors and ceiling-suspended X-ray tube option
- MAX - Multiple Advances in X-ray
“We were looking for a digital X-ray room but were required to provide a fluoroscopy service for the hospital. The Luminos dRF Max was the ideal solution.”2
Leon Smith
Branch Operation Manager, SKG Radiology, Duncraig, Australia
Luminos Agile Max
- High-end digital patient-side fluoroscopy system
- Dynamic flat detector
- Dual-use for full radiographic capabilities with fully integrated 2nd plane
- MAX - Multiple Advances in X-ray
"I am highly satisfied. Luminos Agile has really proven its value in practice. I would buy it again, and I am happy that our executive management was able to purchase such a good system to allow us to practice this kind of high-tech medicine."3
Prof. Stephan Kanzler,
MD, Medical Clinic 2, Leopoldina Hospital, Schweinfurt, Germany
Multitom Rax
- Unique Twin Robotic X-ray scanner
- Multitude of clinical applications in one room
- Unique natural Real 3D images
"The fast diagnosis means that we can move the patient into optimum therapy more quickly. Particularly in the current age of DRGs, this helps us to optimize our workflows and stay within budget. So the business benefits, too, should not be underestimated."2
Dr. Anna Hirschmann
Head of Department for musculoskeletal Diagnosis, University Hospital Basel, Basel, Switzerland
Related Products, Services & Resources
1MAX products are not commercially available in all countries. Due to regulatory reasons, their future availability cannot be guaranteed. Please contact your local Siemens organization for further details.
2The statements by Siemens’ customers described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical" hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.
3This customer statement addresses benefits that are also valid for both Luminos Agile and Luminos Agile MAX as the relevant components and parameters are comparable.