Ysio Max

The most direct way to the image.

Digital Radiography System – Ysio Max – The most direct way to the image
Ysio Max

The most direct way to the image.

Digital Radiography System – Ysio Max – MAXalign
Experience MAXalign

Eliminates the need to guess the tube angle in free exams.

Aim FAST

Ysio’s unique Aim FAST movement provides the most direct way to the image.

Digital Radiography System – Ysio Max – MAX wi-D
MAX wi-D

Only 3 kg, just 19 mm thin, image preview within 2 seconds.

Digital Radiography System – Ysio Max – MAX mini
MAX mini

The right size for orthopedic, pediatric and trauma exams at 24 cm x 30 cm.

Digital Radiography System – Ysio Max – MaxTouch
MaxTouch

Maximized comfort at your fingertips – gives you complete control, directly where you need it.

Digital Radiography System – Ysio Max – MAXswap
MAXswap

The right way to share with a safe, quick and easy one-click registration.

Siemens' high-end digital radiography (DR) system Ysio Max offers multiple advances enabling you to achieve the best image quality in the shortest amount of time possible with your system. It lets you enjoy the proactive support of MAX assistance and the most comprehensive imaging technology of MAX detection.

Related Products, Services & Resources