Luminos dRF Max
Taking 2-in-1 to the MAX in radiography and fluoroscopy
Taking proven 2-in-1 to the MAX!
Luminos dRF Max is a 2-in-1 remote-control system that offers you the advantages of both digital fluoroscopy and radiography in one system. And brings you MAX – combining the proactive support of MAX assistance and the highly comprehensive imaging technology of MAX detection.
Safer, sharper, and stronger than ever before, Luminos dRF Max offers you a great investment.
MAX assistance for safer use
Safer use lets you focus on your patients while improving their safety – and yours.
Safer use – with a 48 cm table height and SmartTouch
The low table height, the intuitive controls and the innovative SmartTouch joysticks of Luminos dRF Max make every examination safer and faster. Its space-saving and barrier-free table design improves access to the patient and allows a more efficient use of room space.
MAX works
A minimum table height of 48 cm (19") protects you and patients by reducing the need for them to climb or be lifted onto the table. Regardless of patient size, the table’s high weight capacity of up to 300 kg (661 lbs) and extra-wide tabletop of 80 cm (31.5") provide plenty of space and security. Barrier-free access from all sides and a maximum table height of 98 cm (39") mean you can choose your most comfortable working position.
MAX supports
The compact control console with touch user interface and SmartMove1 makes positioning the system easier and safer than ever. Easy-to-reach, comprehensive tableside controls provide fast and easy access to all table movements and imaging parameters – allowing you to concentrate on the examination and your patient.
MAX protects
Siemens’ SmartTouch feature ensures the joysticks only allow system control with the touch of a human hand, which prevents unintentional movements. A low minimum table height, excellent patient access and intuitive touch controls work together to enable a safer examination. Easier and more precise system positioning supports shorter examination times and lower doses for both patients and staff.
MAX detection for sharper imaging
The large 43 cm x 43 cm MAX dynamic flat panel detector delivers more patient coverage in both dynamic and static imaging. Unique Siemens CARE features such as CAREPOSITION1 ensure you get the right image at the right dose.
Sharper imaging – with MAX dynamic detector and SmartView
The large 43 cm x 43 cm MAX dynamic flat panel detector ensures excellent coverage for both radiography and fluoroscopy imaging and provides high-resolution images for more accuracy and efficiency.
MAX your performance
The 43 cm x 43 cm (17" x 17") flat panel detector delivers high-quality dynamic and static digital imaging and provides 116% more patient coverage than a 33 cm (13") image intensifier. The high heat-capacity tube with 783 kHU is ideal for obese patients and longer procedures, allowing you to continue the examination and not have to wait for tube cooling.
MAX image quality
The MAX dynamic detector provides more detailed patient information by delivering distortion-free images of up to 3.4 lp/mm – enhanced by unique DiamondView Plus for improved bone detail and soft tissue contrast of radiographic images. In fluoroscopy, Digital Density Optimization (DDO) maximizes high-contrast images to improve contrast across the image without loss of detail.
MAX efficiency
More patient coverage with the large flat panel detector and better image quality lets you see what you need faster and easier. The one-click registration to setup for radiography or fluoroscopy examinations enables the most efficient mix of examinations per room and the best image quality in the shortest amount of time possible with your system. SmartView1 allows you to display and switch between images from different modalities, side by side, with a single touch of a button. Giving you the comprehensive view you need.
The right dose
The comprehensive CARE dose reduction program decreases radiation exposure for patients and staff without compromising image quality.
The MAX dynamic flat panel detector, with a state-of-the-art cesium iodide scintillator, gives you the choice of low-dose DFR or full-resolution RAD images.
CAREFILTER – Automatic copper filters to reduce skin dose
CAREMATIC – Automatic exposure parameters
CAREMAX1 – Dose-area measurement and monitoring
CAREVISION – Pulsed fluoroscopy with 30, 15, 10, 7.5, and 3 p/s
FluoroLoop1 – Prospective and retrospective storage and review of fluoroscopy sequences
CAREPROFILE1 – Radiation-free collimation using Last Image Hold (LIH) for orientation
CAREPOSITION1 – Radiation-free patient repositioning using a virtual field display on the LIH
MAX 2-in-1 for stronger synergies
The proven 2-in-1 efficiency solution of Luminos dRF Max enables you to maximize room use and mix of examinations in both radiography and fluoroscopy. With MAXswap1, you can maximize the utilization of your MAX wi-D1 and MAX mini1 detectors.
Stronger synergies – with MAXswap1 and 2-in-1 efficiency
Luminos dRF Max is the champion of 2-in-1 efficiency. By leveraging the MAX wi-D1 and MAX mini detectors1 and MAXswap1, you benefit from even higher utilization rates in both radiography and fluoroscopy. The wide range of configurations and clinical applications enable you to optimize room use with the mix of examinations you have – today and in the future. Luminos dRF Max takes 2-in-1 to the MAX.
MAXswap1 – The right way to share
Effortlessly swap multiple MAX wi-D and MAX mini detectors between multiple Ysio Max, Luminos dRF Max, and Luminos Agile Max systems – and add more detectors as your needs grow or change. The quick and easy one-click registration contains safeguards so you can be sure that the right detector is in the right place at the right time.
MAX wi-D1 – Lighter. Thinner. Faster.
Providing flexibility in use for table, Bucky wall stand and free examinations, this 35 cm x 43 cm (14" x 17") wireless detector is only 3 kg (6.6 lbs) light and 19 mm (0.7") thin. It features a handle for safer transport and innovative automatic charging when it’s in the table or wall stand tray.
MAX mini1 – The right size
Get the image you need easier with MAX mini1. This 24 cm x 35 cm (10" x 14") small wireless detector weighs just 1.6 kg (3.5 lbs). It’s just the right size for those more difficult-to-position examinations such as orthopedic, pediatric, and trauma imaging.
Ysio Option
With the Ysio Max option, Luminos dRF Max offers even more radiography flexibility in your fluoroscopy room. The ceiling-mounted tube with the MAXtouch display and the Bucky wall stand with tracking offer the same workflow and high throughput as an Ysio Max system.
MAXtouch – Maximized comfort at your fingertips
The intuitive MAXtouch color touchscreen provides all the information you need for each patient and exam situation. You can change all image parameters and uniquely adjust the examination order, directly on MAXtouch while you remain with the patient.
MAXalign – Get it right with the first shot
MAXalign displays the detector angle of the MAX wi-D1 and MAX mini1 directly on the MAXtouch. This eliminates the need to guess the detector angle and delivers enhanced image quality and consistency. Get it right with the first shot and save valuable time while protecting your patients from repeat exposures with free exams.
MAX Image Quality
Image quality is key to a quality examination and accuracy. That is why Luminos dRF Max with MAX detection applies Intelligent Innovation at every step of the imaging process. It’s Siemens’ unique way of providing comprehensive imaging technology.
MAX image Quality
Image quality is key to a quality examination and accuracy. That is why Luminos dRF Max with MAX detection applies Intelligent Innovation at every step of the imaging process. It’s Siemens’ unique way of providing comprehensive imaging technology.
DiamondView Plus
DiamondView Plus improves image contrast and detail, for outstanding quality of radiography images. It enhances bone detail and soft tissue contrast, without increasing the dose.
Digital Density Optimization (DDO)
DDO provides harmonization of high-contrast fluoroscopic images while improving contrast, without loss of detail in very light or dark areas. This enables more information to be visible across the entire image, which is especially important for structures with wide density variations.
Auto Window and Auto Shutter
Auto Shutter enhances contrast in both live and still images with automatic and dynamic adjustment of the collimated border to black – while Auto Window ensures consistent live image brightness during patient or system movements, even in more difficult areas such as the chest.
syngo FLC
syngo FLC is your one-stop system that manages your entire examination workflow – from registration to documentation. The intuitive and easy-to-learn user interface is common to all Siemens systems. So you can concentrate on the examination and the patient, not the system.
SmartOrtho
Providing faster and easier ortho imaging, SmartOrtho1 features an automated tilting technique for long leg and full spine imaging. It acquires up to four images on the table or Bucky wall stand to cover the selected region, automatically determines the number of exposures required, and composes them to a single image on the syngo FLC or on a separate workstation1.
Quality management
The integrated quality management system with Luminos dRF Max offers a Clinical Assurance Program (CAP) with reject analysis, Exposure Index (EXI) and Deviation Index (DI) Monitoring, and DICOM Dose Reporting. So you have a full overview of dose and image quality – enabling you to monitor system performance and determine staff training needs. Sent via DICOM to PACS and to RIS by MPPS, patient dose documentation is automatic and complete, and flexible according to your needs.
Related Products, Services & Resources
1Option