CLINITEK Status Connect System

Need more control over your point-of-care urinalysis testing process?

CLINITEK Status Connect System
 
Contact Us
Semi-quantitative Tests Measured  
Routine urine tests albumin, bilirubin, creatinine, glucose, ketone, leukocytes, nitrite, pH, protein, specific gravity and urobilinogen
Kidney disease test albumin-to-creatinine ratio
Pregnancy test Human Chorionic Gonadotropin (hCG)

 

General Specifications  
Depth 10.7 in. or 27.2 cm
Width 6.7 in. or 17.1 cm
Height 7.5 in. or 18.5 cm
Weight 5.0 lbs or 2.3 kg
Electrical rating 100V - 240V AC, 50-60 Hz (with in-line lead)
Battery operation Not available
Ambient temperature range 18 to 30ºC (64 to 86ºF)
Humidity range 18-80% relative humidity, non-condensing
Compliance UL, CE, EMC
Calibration automatic, self-calibrating


New Features

Communication Capabilities  
Communication protocol HL7, POCT1-A2
Data transmission options wireless, Ethernet or serial connection
Interfaces with leading point-of-care
data management solutions*
  • Siemens’ RAPIDComm® Data Management and Connectivity Solution**
  • MAS RALS®-Plus
  • Telcor Quick-Linc®
  • Conworx Technology POCcelerator™

 

Memory  
Patient test results 950
QC test results 200
Operator IDs 700

 

Automatic Checks (Auto-Checks)***
Identification of strip type
Humidity exposure tested on every strip with leukocyte pad
Common sample interferences, available dependent upon strip type (Not available in the U.S.)

 

Quality Control Management Features
QC testing and reporting
QC reminders or mandatory prompt
QC lockout

 

Barcode Data Entry
Patient ID, operator ID and name,
QC control type, lot number, and expiration date

 

Barcode Symbology Supported
Code 93, Code 39 (with and without check digit), Code 128, Coda Bar, Interleaved 2 of 5 (with and without check digit)

 

Operator Security Features
Define up to 700 operators
Operator lock-out to prevent unauthorized use
Customize access level for each operator for the following functions:
  • Performing patient tests
  • Performing QC tests
  • Recalling results
  • Modifying system settings

Related Products, Services & Resources

* Interfaces in development
** Under Development. Not available for sale
*** Available only when using Siemens strips with IR or color bands

Note:
Current CLINITEK Status®+ analyzers can be upgraded for connectivity and other key new features. Ask your sales representative for information on upgrade kits