CLINITEK Status+ Urine Analyzer

Need simple, enhanced clinical information for urinalysis results?

CLINITEK Status+ Urine Analyzer
 
Contact Us

The CLINITEK Status®+ Analyzer is the latest addition to the CLINITEK® family. The CLINITEK Status+ Analyzer is even easier to use and features new automatic checks (Auto-Checks**).

The analyzer automatically checks each test strip for humidity exposure, common sample interferences*** and strip identification for Siemens test strips. Together, these provide improved clinical information.


Easy to Use and Convenient

  • Simple, intuitive touchscreen operation
  • Load test – the analyzer does the rest, automatically times and reads every specimen
  • Fast results – in-office test results in about 1 minute
  • Automatic printed report – no manual transcription needed

 

Improved Data Integrity

  • Analyzer along with patented test strip technology enables Auto-Checks:
  • Detects common sample interferences and makes a printed note of any potentially compromised result***
  • Checks each strip for humidity to prevent reporting of falsely elevated results
  • Auto-identification of test strips, no need for operators to key in manually
  • Removes subjectivity of visually read results

 

Comprehensive Menu

  • Routine urinalysis with CLINITEK Multistix® urine test strips, the most widely used test strips in the world**
  • Albumin-to-creatinine ratios to detect early kidney disease in confirmed diabetic patients
  • Protein-to-creatinine ratios to detect early kidney disease in high-risk patients
  • hCG pregnancy testing via the CLINITEST® hCG cassette

 

Future Ready

  • Simple connectivity upgrade to CLINITEK Status® Connect System, for centralized oversight, data integration and elimination of manual documentation when interfaced to data management software or LIS
  • Barcode reading capability to eliminate manual tasks

 

*Point of Care Diagnostic Testing Worldwide Markets. Trimark Publications. June 12, 2009
**Only available when using Siemens IR or color bands
***Feature not available in the U.S.
 

Related Products, Services & Resources