Stratus CS in the Urgent Care Setting

Stratus CS in the Urgent Care Setting
 
Contact Us

Managing Chest Pain to Meet the Challenge

Each year, more than eight million patients visit emergency departments in the United States with chest pain suggestive of myocardial ischemia. Yet, in around 75% of cases, objective evidence of unstable coronary syndrome is lacking after the initial clinical and ECG evaluation.


Accelerated diagnostic protocols using biochemical markers and near-patient testing strategies with the Stratus® CS analyzer can help address this challenge. Consequently, hospital stays—and the cost to manage both ACS-positive and ACS-negative patients—can be reduced.  

 

Fast, informative results

  • Rapid turnaround time: 14 minutes to first result, and 4 minutes for each subsequent result
  • A broad menu of tests to support better chest pain differentiation from a single sample, on a single run, on a single instrument 

Easy-to-use in the Emergency Department, Coronary Care Unit, STAT Lab or Central Lab

  • Simple operation for all skill levels: load sample, rotor, TestPak™ Cartridge(s)—and press Start
  • System accepts blood directly from collection tube—no sample preparation, no manual dilutions
  • Integrated centrifuge spins whole blood to plasma and automatically pipettes to test cartridges—no user manipulation needed

 

Efficient and cost-effective

  • Eliminates manual intervention steps that prolong result turnaround
  • Single use packaging for tests, calibrators, and diluents reduce reagent waste
  • Select tests based on patient need—no fixed assay panels
  • System Check (electronic QC) reduces liquid QC frequency requirements

 

Compliant

  • Barcode readers and lockout features for near-patient testing compliance
  • Fully compliant with OSHA Bloodborne Pathogens Preamble
  • First to the market with a high sensitivity troponin I assay* with the low end precision to meet the 2012 ESC/ACC Guidelines

 

Extensive Support

  • Onsite training
  • Field service group
  • Technical telephone support 

 


Share this page:

Related Products, Services & Resources