epoc Blood Analysis System

Right Result. Right Here. Right Now.

epoc Blood Analysis System
 
Access epoc Documentation
Measured Parameters
ParameterUnit of MeasureMeasurement Range
pHpH units6.5–8.0
pCO2mmHg5-250
kPa0.7-33.3
pO2mmHg5–750
kPa0.7–100
TCO2mmol/L5-50
mEq/L
Na+mmol/L85–180
mEq/L
K+mmol/L1.5–12.0
mEq/L
Ca++mmol/L0.25–4.00
mg/dL1.0–16.0
mEq/L0.5–8.0
Cl-mmol/L65–140
mEq/L
Hct % PCV10–75
L/L0.10–0.75
Glummol/L1.1–38.5
mg/dL20-700
g/L0.20-7.00
Lacmmol/L0.30–20.00
mg/dL2.7–180.2
g/L0.03–1.80
Creamg/dL0.30–15.00
μmol/L27–1326
Hct% PCV10–75
L/L0.10-0.75
BUNmg/dL3-120
Ureammol/L1.1-42.8
mg/dL7-257
g/L0.07-2.57

 

Calculated Parameters
ParameterUnit of MeasureMeasurement Range
cHgb mmol/L3.3-25
mg/dL2.0-15.5
g/L33-250
cHCO3-mmol/L1-85
mEq/L
cTCO2mmol/L5-50
mEq/L
BE(ecf)mmol/L-30 – +30
mEq/L
BE(b)mmol/L-30 – +30
mEq/L
cSO2%0-100
GFRmdr* mL/min/1.73m22–60 or >60
GFRmdr-a* mL/min/1.73m22–60 or >60
GFRckd mL/min/1.73m21-225
GFRckd-amL/min/1.73m21-225
GFRswz§mL/min/1.73m21-275
AGap mmol/L-14 – +95
mEq/L
AGapK mmol/L-10 – +99
mEq/L
BUN/Creamg/mg0.2-400.0
Urea/Creammol/mmol0.8-1615.4
mg/mg0.4-856.8
AmmHg5-800
kPa0.67-106.64
A-ammHg1-800
kPa0.13-106.64
a/A%0-100
fraction0-1

Institutions should establish and set their own normal range values.
* Values >60 will be reported as >60 mL/min/1.73 m2.
† IDMS-traceable MDRD type
‡ CKD-EPI equation
§ Bedside Schwartz equation


Share this page:

Related Products, Services & Resources

The products/features shown on this webpage are not commercially available in all countries. Due to regulatory reasons, their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.