BN ProSpec System

Uncompromising performance for plasma protein analysis

BN ProSpec System
 
Contact Us

The BN ProSpec® System uses our proven nephelometric technology for the determination of a large variety of assays which support the management of disease states such as iron and anemia assessment, gammopathies / immune system, kidney disease, and many others.

The BN ProSpec System is a fully automated benchtop analyzer which combines efficient workflow with cost-effective determinations for plasma protein testing needs:

  • Patient-oriented sample processing for efficient workflow
  • Convenient handling due to onboard storage of reagents and controls
  • Highly reliable patient results with optimized system components

 

The BN ProSpec provides you with:

 

Increased workflow efficiency

  • Average effective throughput of 65 tests/hour
  • Onboard capacity for up to 1.5 hour walkaway convenience
  • 24-hour onboard refrigerated reagent storage to eliminate removal of controls and reagents
  • Enhanced onboard stability – generally up to 6 weeks for reagents and 1 week for controls
  • Barcode identification for primary sample tubes, standards, controls and reagents
  • Sample auto-dilution and configurable, automatic repeat measurements for fast results with less operator intervention
  • Secure interruption of assay runs for calibration and reloading – no loss of data
  • Specimen level-detection

 

Confidence in results

  • Optimal alignment of reagents and system
  • High reliability with antigen-excess security
  • Proven nephelometric technology

 

Comprehensive solutions

  • Broad menu available from one source: Over 64 assay protocols available for determination in various body fluids
  • Consolidation of specialty and routine parameters to support disease state management

 

Innovative assays:

  • CardioPhase® hsCRP – a trendsetting assay acknowledged as independent marker of cardiovascular risk
  • Unique, fully automated Carbohydrate-Deficient Transferrin (%CDT) assay with the specificity of HPLC
  • Cystatin C – increasing sensitivity and reliability in renal function analysis
  • Active participation in protein method standardization projects 

Related Products, Services & Resources