Symbia Intevo ExcelAffordable SPECT/CT Performance.

Symbia Intevo Excel SPECT

Symbia Intevo™ Excel offers you the advantages of hybrid SPECT/CT imaging at an attractive level of investment. Incorporating high-performance CT with proven SPECT technology, Symbia Intevo Excel produces the precise anatomical localization and accurate attenuation correction needed to elevate your diagnostic accuracy. Adding to its clinical benefits are applications to reduce patient radiation exposure and time-saving features that bolster efficiency—making this innovative system a perfect fit for your nuclear medicine department.

Features & Benefits

Symbia Intevo Excel
    Enhanced Lesion Visualization

    Symbia Intevo Excel combines HD detectors, an innovative bed design, AUTOFORM collimator technology, advanced iterative reconstruction algorithms, and diagnostic-quality CT to give you access to the industry’s highest2 SPECT/CT image quality—helping enhance your clinical capabilities and grow your referral base.


    Tech positioning female patient on SPECT/CT scanner bed

    Symbia Intevo Excel offers innovative imaging features like Flash 3D and CARE Dose4D where low-dose imaging can be achieved in both SPECT and CT while still preserving greater image detail and high performance.

    With additional capabilities such as IQ•SPECT, you can also routinely perform cardiac exams with up to 75% improvement in lower injected dose or in as little as four minutes.2


    Female patient being scanned on SPECT/CT scanner

    Increasing patient demands and operation pressures are driving the need for efficiency. Productivity enhancements like Automatic Quality Control (AQC), which runs overnight to save up to an hour per day, and Automatic Collimator Changer (ACC) for one-click collimator exchange, are designed to boost your productivity.

    Technical Specifications

    Gantry

     

    Tunnel opening

    70 cm

    Tunnel length

    89 cm

    CT

     

    Generator power

    40 kW

    Tube voltage

    80, 110, 130 kv

    SPECT

     

    Crystal thickness

    3/8” or 5/8”

    Detector dimension (FOV)

    53.3 x 38.7 cm

    Energy range

    35-588 keV

    System sensitivity (LEHR at 10 cm)

    202 cpm/μCi

    Acquisition modes

    Static, dynamic, gated, SPECT, gated SPECT, dynamic SPECT, whole-body, whole-body SPECT, SPECT/CT, xSPECT™

    1
    2
    Subscription Button Icon
    Be the first to know about our events, training, and news