Get the full picture

Contact Us
syngo.via drives efficiency.

Access findings, anywhere.
Software helps to accelerate molecular imaging workflow and save valuable time.

syngo.via customer testimonial

Interview with Prof. Jerry Froelich, MD

syngo.PET Segmentation EQ-PET

syngo®.via1 is a multimodality reading solution built on a client-server platform. It offers a complete suite of molecular imaging applications for oncology, cardiology and neurology. It has been uniquely designed to provide a true hybrid reading experience. Advanced quantification tools enable reproducible results from virtually anywhere2 at anytime, including PACS. Its client-server architecture drives an integrated workflow from case preparation to reading to sharing, defining a new standard in image access.


Related Products, Services & Resources

1syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own right. syngo.via is and the syngo.via based software options are not yet commercially available in all countries. Due to regulatory reasons, its future availability cannot be guaranteed.  Please contact your local Siemens organization for further information.

2Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements and adherence to local data security regulations.

syngo.via supports interpretation and evaluation of examinations within healthcare institutions, for example in radiology, nuclear medicine and cardiology environment.

Any PC with network connection and meeting minimum hardware requirements can be used as a client.