Symbia E

Working for You

Symbia E
 
Contact Us

Work with confidence


What does it mean to work with confidence? It’s clarity — not only image clarity — but the clarity of mind you can obtain from viewing images in which you have high measures of clinical certainty. Symbia® SPECT helps ensure this clarity through its HD detection system, featuring unique AUTOFORM collimators combined with advanced iterative reconstruction.
 

Your Return on Innovation


Clinical

  • Industry-leading NEMA sensitivity of 202 cpm/µCi* enables high-definition SPECT images
  • ½-dose imaging with Flash iterative reconstruction technology


Workflow

  • Flash iterative reconstruction doubles patient throughput
  • AUTOFORM collimators enable higher sensitivity for rapid SPECT imaging


Financial

  • Potentially increase revenue by scanning more patients Flash and HD detectors
  • Advanced SPECT applications can lead to higher number of referrals
     

* Competitive information is based on published literature at the time of printing, data on file.

 



Accelerate your workflow

Efficiency and speed go hand-in-hand. You not only need accurate information that provides diagnostic and therapeutic confidence, but you also need it quickly. Symbia is designed to help you do more with less effort. Patient set-up is faster thanks to an array of automation features. Scan times and processing are also quicker with advanced Flash3D reconstruction techniques. Our unique IQ•SPECT technology allows the user to perform routine 4-minute cardiac acquisitions.
 

Your Return on Innovation


Clinical

  • Lower your injected dose by up to 50%
  • Collect the maximum number of counts with Autocontour

 

  • Workflow
  • Doubles patient throughput with Flash iterative reconstruction
  • Minimize your system downtime with Siemens Guardian Program™


Financial

  • High throughput accelerates return on investment
  • Very competitive pricing lowers investment burden


Experience versatility

Confidence and speed can only go so far. In the healthcare industry, the ability to do more with less is often a call to action for operational and departmental managers.
To help, Symbia™ provides you with the clinical flexibility needed to manage your entire workflow, integrate and customize clinical applications and easily upgrade to the next level of imaging.

Your Return on Innovation

Clinical

  • System flexibility accommodates virtually every patient
  • Upgradability to planar to SPECT and to c.clear attenuation correction increases clinical applications and diagnostic confidence


Workflow

  • Symbia.net enables anytime, anywhere access to patient images
  • Fully integrated software for clinical applications in neurology, cardiology and oncology


Financial

  • Scalable upgrades ensure non-obsolescence
  • Symbia.net can eliminate potential costs of additional workplaces 


Images



Related Products, Services & Resources