Place holder

Biograph Vision

See a whole new world of precision.

Biograph Vision
 
Get the technical sheet

Biograph Vision™ is the next-generation of PET/CT scanners that empowers you to see a whole new world of precision. It goes beyond digital to reveal the bigger picture, maximize efficiency and help you to better understand disease progression.

Features & Benefits

See more with Biograph Vision™. Improving accuracy, performance, and reproducibility.

Although, as a modality, PET/CT has helped to vastly improve the practice of healthcare, we at Siemens Healthineers are determined to do more than just continue the incremental momentum. We are inspired to make breakthrough improvements that will revolutionize PET/CT by going beyond digital to address our customers’ needs –focusing on clinical insights while driving sustainable outcomes.
 

Accuracy to reveal the bigger picture

Biograph Vision introduces the first detector with 3.2 mm LSO crystals2, helping you to visualize smaller lesions. 100% coverage2 of the silicon photomultiplier (SiPM) sensors leads to the fastest time-of-flight1,2 to improve contrast and signal-to-noise ratio.

Performance to maximize efficiency

With the market’s fastest time-of-flight at under 249 ps1,2 and the highest effective sensitivity1,2. Biograph Vision helps reduce scan time and injected dose by a factor of 3.92,3 to improve throughput and reduce patient exposure to radiation and tracer cost.

Reproducibility to understand disease progression better

Biograph Vision combines improved resolution and effective sensitivity3, enabling you to evaluate the effectiveness of the treatment earlier. Its fully automated solution for mulitparametric PET imaging provides additional information to enable absolute quantification, compared to SUV alone.


Clinical Use


Technical Details

Transcend digital with the Optiso UDR detector

Optiso UDR’s proprietary 3.2 mm LSO crystals move silicon photomultiplier (SiPM) technology beyond digital to a new level of precision to help you detect small lesions, devise accurate treatment strategies and achieve optimal performance in a wide range of count rates.


What is UDR?

The new Optiso Ultra Dynamic Range (UDR) detector uses multiple technologies to provide optimal performance in a wide range of count rates. The fastest time-of-flight1,2 and high effective sensitivity provide excellent performance in low and medium activity ranges such a 90Y, 18F and 68Ga applications. A small block detector with low dead time makes it suitable to operate in the high-activity concentrations found in studies with very short-lived tracers, such as 82Rb and 15O.

Related Products, Services & Resources

1Based on competitive literature available at time of publication. Data on file.

2Based on internal measurements available at time of publication. Data on file.

3Compared to current state-of-the-art technologies. Data on file.

*Biograph Vision and its features and applications are not commercially available in all countries. Their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.