Biograph mCT Flow
FlowMotion, the end of stop and go.

University of Tennessee Achieves Workflow & Clinical Improvements in PET/CT
The University of Tennessee Medical Center is one of the first medical research facilities in the country to experience the benefits of FlowMotion Technology with Siemens Biograph mCT Flow.

Watch the Biograph mCT Flow Launch video here
FlowMotion™, the end of stop and go

FlowMotion™ Technology
FlowMotion, the end of stop and go.

Biograph mCT Flow
Now with Biograph mCT Flow™ and FlowMotion™, planning and scanning is based on a single continuous motion of the patient table and constant PET data acquisition.

Minimum Dose and Maximum Speed

Open comfort for all patients2

Biograph mCT Flow

Biograph mCT Flow
Frost & Sullivan 2013 Best Practices Award
North American Molecular Imaging Company of the Year Award
Powered by Siemens’ revolutionary FlowMotion™ technology, Biograph mCT Flow™1 is the first PET/CT imaging system to eliminate the demand for stop-and-go imaging. With Biograph mCT Flow and FlowMotion, planning and scanning is based on a single continuous motion of the patient table. This supports overall efficiency gains and standardization in your department to enable the potential to increase patient throughput, while also supporting the ability to expand patient care and support improved patient management. The Biograph mCT Flow is compliant with the SMART Dose Standard (NEMA XR-29) allowing you to capture your full Medicare reimbursement for providing imaging services
Related Products, Services & Resources
1Biograph mCT Flow and Biograph mCT Flow Edge are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens organization for further details.
2Based on volumetric resolution available in competitive literature for systems greater than 70 cm bore size. Data on file.
3Patients up to 227kg (500 lb)
*Rating is based on MD Buyline U.S. MI Marketing Intelligence Briefings FY 14 Q4.