Mobile to Fixed PET/CT Services
Biograph® mCT: the world’s first molecular CT. quantification redefined.
For the first time, you are able to rely on molecular imaging with quantification that is accurate and reproducible. For results that will redefine clinical decision making. The confirmation you need for more diagnostic certainty and more informed treatment planning. Study after study. Scan after scan. Without question.
Biograph mCT supports your oncological, cardiological, and neurological disease management with the potential for an earlier, more precise diagnosis and precise monitoring of disease progression.
.
Furthermore the Biograph mCT can offer your facility advanced CT and PET imaging while maximizing your clinical and operational efficiency. In fact, not only can you perform PET/CT imaging, but you can also use the Biograph mCT for diagnostic CT exams, making it ideal for handling overflow CT volume or for use as a back-up CT.
Intelligently Reproducible Quantification
- Daily calibration ensures consistent performance over time
- Better attenuation correction for more accurate, quantifiable data
- Quantitative assessments with syngo.via
Finest Volumetric Image Accuracy*
- Patented OptisoHD Detection System delivers the industry’s finest volumetric resolution*
- Excellence in Cardiac imaging
- No motion for full HD lesion detection, accurate SUV quantification
*Based on competitive literature available at time of publication. Data on file.
Minimum Dose and Maximum Speed
- Half the dose, twice the speed- improving patient safety and increasing productivity
- CARE (Combined Applications to Reduce Exposure)
- FAST (Fully Assisting Scanner Technologies) innovations
Engineered Clinical Flexibility
- The integrated PET/CT solution reduces costs in staffing, real estate, utilities, and service while maintaining throughput
- Maximizing patient base
- Maximize modality performance
- Flexible scalability and upgradeability