VERSANT® kPCR Sample Prep with the MiPLX Software Solution

One Solution—More Choice. Consolidate your sample preparation on one flexible benchtop platform.

VERSANT® kPCR Sample Prep with the MiPLX Software Solution
 
Contact Us

VERSANT® kPCR Sample Prep with the MiPLX Software Solution

Dimensions Bench top system: 924 mm H x 1254 mm W x 1043 mm D (36.37 in x 49.37 in x 41.06 in)(with loading tray and carriers)
Weight 155 kg (341.7 lb)
Power Requirements 100-120V, 50/60 Hz+/- 5%
Environment 18-30° C; 30-80% relative humidity,
non-condensing; 0-2000m altitude
Integrated Computer Windows® Operating System
Computer dimensions: 381 mm × 140 mm × 330 mm (15 in × 5.5 in × 13 in)
Computer weight: 12 kg (26 lbs)
Monitor: 17 -in diagonal, footprint is a 230 -mm (9-in) diameter circle
Voltage and frequency: 100 V to 240 V alternating current at 50 or 60 Hertz ± 5% • Maximum power consumption: 600 VA
External UPS System 100-120 VAC, 1000 VA

 

Related Products, Services & Resources

VERSANT and all associated marks are trademarks of Siemens Healthcare Diagnostics Inc. All other trademarks and brands are the property of their respective owners. Product availability varies by country.