VERSANT HCV Genotype 2.0 Assay (LiPA) (RUO)

Highly Accurate HCV Genotype and Subtype Detection

VERSANT HCV Genotype 2.0 Assay (LiPA) (RUO)
 
Contact Us

Performance to Meet Your Needs

The VERSANT HCV Genotype 2.0 Assay (LiPA)* is a line probe assay that utilizes the trusted reverse-hybridization technology to detect genotypes 1-6 and subtypes 1a vs. 1b, and subtypes 6 (c-I) all while decreasing the number of undetermined subtype results. With this assay, your lab can identify more than 15 different subtypes while taking note of rare patterns that are contained in the updated interpretation chart. The VERSANT HCV Genotype 2.0 Assay is the most widely used HCV genotyping assay.

Catalog No.Description
LiPA Systems 
10313066

Auto-LiPA 48 Instrument (48 tests/run)*

10315618AutoBlot 3000H (20 tests/run)*
10291328

LiPA Scan Software CD

LiPA Reagents
 
10291327

QIAAMP (Qiagen) DSP Virus Kit (50 tests), CE

10325050

VERSANT HCV LiPA 2.0 Amplification Kit  (40 tests) *

10325052

VERSANT HCV LiPA 2.0 Genotype Kit (40 tests) *

10470125

VERSANT HCV LiPA 2.0 Genotype & Amplification Kit (40 tests) *

10325051VERSANT HCV LiPA 2.0 Control Kit (6 tests) *

LiPA Consumables

 
10330923Auto-LiPA 30 Strips Tray (25 per set)
10325628

Auto-LiPA 48 Strips Tray (25 per set)

10315381AutoBlot 3000 Strips Tray (25 per set)
10329226

VERSANT LiPA Scan Reading Template (25 templates)

*IVDD, CE marked. For Research Use Only in the United States. Product availability varies from country to country and is subject to local regulatory requirements.

Related Products, Services & Resources

This product is intended to be used to guide the selection of treatment type and duration for individuals being considered for antiviral treatment who are chronically infected with HCV. Thus, the assay is intended to be used with samples known to be positive for HCV RNA. The VERSANT HCV Genotype 2.0 Assay (LiPA) is not intended to be used as a screening test for HCV or as a diagnostic test to confirm the presence of HCV.