"Tim(e)" to Upgrade

Extend the life of your MAGNETOM Symphohy with a Tim upgrade

From now until March 31, 2017*, extend the life of your MAGNETOM® Symphony with a Tim® technology upgrade.
Tim helps enable increased clinical confidence and higher throughput with higher density coils, more RF channels, stronger gradients, higher SNR and newer applications – for up to 1/3 the cost of a new system with similar performance.**
This upgrade offer includes three new applications, or if your MAGNETOM Symphony has a Sprint gradient, select two applications and upgrade to the Quantum gradient at no charge.
Available applications:


Orthopedic Applications:

syngo® MAPit
Provide in-line calculation of parametric maps based on the T1, T2, and T2* properties of the cartilage. (Image Fusion recommended with this application).
usa.siemens.com/mapit

Image Fusion
Fuse morphological and functional information for optimal diagnostic capabilities.
usa.siemens.com/imagefusion

3D CISS and 3D DESS
Perform high-resolution 3D studies with sequences and protocols.
usa.siemens.com/ciss-dess


Angiography Applications:

syngo® TWIST
Achieve time-resolved 3D MR angiography with high spatial and/or temporal resolution.
usa.siemens.com/twist

syngo NATIVE
Perform MR angiography without intravenous contrast medium.
usa.siemens.com/native


Neurology Applications:

syngo® SWI
See intracranial bleeding more reliably.
usa.siemens.com/swi

syngo® DTI
Capture better visualizations of brain connectivity by acquiring 3D fiber views.
usa.siemens.com/dti

syngo® DTI Evaluation
Enable semi-quantitative evaluation of the rate and direction of water motion within a voxel.
usa.siemens.com/dti-evaluation

syngo® DTI Tractography
Visualize white matter in the brain in 3D to aid in neurosurgical planning
usa.siemens.com/dti-tractography


Other Applications

syngo® BLADE
Eliminate motion and obtain robust images in neurological, orthopedic, and body examinations.
usa.siemens.com/blade

*This special offer is valid with a bookable purchase order no later than March 31, 2017. Installation must take place within six months of accepted booking. This offer is not valid in combination with another promotion.

**The value described is based on standard configurations comparing upgraded systems with new systems. Since there is no unique configuration and many variables exist, there can be no guarantee that other installations will achieve the same values.