Approaches to Dose Reduction in Surgery

Approaches to Dose Reduction in Surgery
 
Contact Us

Outstanding images, optimized dose

 

The first mobile C-arm to use Full View flat detector (FD) technology, Cios Alpha delivers outstandingly detailed and distortion-free images at very low dose. Full View FD technology enables the collimators to uniquely track the image rotation, providing the maximum field of view all the time. For up to 25% more image coverage* even when rotated. The Retina Imaging Chain with IDEAL dose reduction (Intelligent Dose Efficiency Algorithm) constantly optimizes the dose, giving you excellent image quality at very low patient radiation dose regardless of clinical application and patient size.

 

* Compared to today's conventional image intensifiers