Uncover your full potential – with teamplay

Connect, compare, collaborate.

Healthcare professionals, hospitals and institutions of higher learning come together in teamplay's rich cloud-based network to access the metrics from their own imaging fleet of imaging data. As a community, they connect and collaborate in a trusted environment with high data privacy and security standards to improve patient outcome and quality of care.


teamplay supports you to be compliant with “Council Directive 2013/59/EURATOM”

In February 2018, the new radiation protection guidelines will come into place and enforce you to monitor dose within your imaging fleet. The EURATOM Directive1 lays down basic safety standards for protection against the dangers arising from exposure to ionising radiation teamplay helps operators comply with the EURATOM Directive.

One major topic of the European directive is justification of individual medical exposures. In special circumstances, the applied dose needs to be evaluated on a case-by-case basis and documented to justify a specific individual exposure2.

Radiology departments need to provide evidence that they follow nationally defined reference levels for radiodiagnostic procedures. teamplay Dose helps by offering a clear overview of, and the opportunity to comment on, dose outliers. The departmental dashboard on the home screen of teamplay shows at a glance how many examinations exceeded national reference levels or institutional set values. Besides dose monitoring, optimization is also part of the new guidelines. With teamplay, detected dose outliers can be easily analyzed. If an incorrect scan protocol was used, the protocol parameters stored on the CT scanner can be accessed with teamplay Protocols7 and measures to optimize the scan protocol can be directly triggered. Objectivity in comparing radiation dose values is also key. teamplay automatically maps customized protocols with protocol names based on the Radlex playbook.


teamplay has the answers

  • Gain fast, near real-time3 data insights
  • Securely access and monitor your transparent key metrics, from dose levels to performance, in one place.
  • Standardize workflow and quality of care
  • Turn improving efficiency into a secure, smooth, and swift process.
  • Balance business and patient satisfaction
  • Compare your performance in teamplay's protected cloud environment. Learn how peers realize sustainable trade-offs.
  • Enjoy the simplicity of clean design
  • teamplay comes with a single clean and simple user interface for all your imaging and performance data needs. Access, monitor and compare your KPIs anywhere and anytime1, from your desk or on the go.

 


Data access as simple as looking

Interpreting data can be time-consuming and daunting, especially with a multi-vendor fleet. teamplay provides you with transparent key metrics for your fleet and gives you fast, easy, and secure access.

"The beauty of teamplay is in its graphic interface, that very intuitively provides all key information."

 

Dr. Schellhammer, Head of Radiology, Krankenhaus der Augustinerinnen, Cologne, Germany4


Smooth and fast standardizing

teamplay's focus on key metrics helps you to easily identify best-practise scenarios to standardize both operations and a high quality of care.
"We went from hours down to minutes to get the same protocols out to the fleet."

 


Robert Day, Chief Operating Officer, Zwanger-Pesiri Radiology, New York, USA4


The business side of keeping patients satisfied

The trade-off between sustainable business success and competitive quality standards is one of the key challenges today. teamplay helps you tackle this challenge. It provides you with transparent data and creates an secure environment for peer networking and benchmarking.5

"It is the ultimate tool of collaboration, it helps us to do better quality scanning and to do it more efficiently."  

Dr. Steve Mendelsohn, CEO, Zwanger-Pesiri Radiology, New York, USA4


Double tested, twice certified

Because your privacy is important to us

  • teamplay uses a tight multi-layered security and privacy concept. It comes with a clear focus on transparent data use and with cutting-edge security measures.
  • teamplay comes with three different data privacy levels to supports your compliance with local regulations.
  • teamplay supports you in meeting the US requirements of HIPAA6 (Health Insurance Portability and Accountability Act) to protect the confidentiality and security of protected health information.
  • teamplay with the core apps Dose, Usage, and Protocols has been awarded with the European Privacy Seal (EuroPriSe) as well as the German “Seal of Privacy for IT products seal” of the Independent Centre for Privacy Protection in Schleswig-Holstein (ULD). Users can be sure that processing of patient data is in line with German and EU data protection law.

 


teamplay Home

Everything you need in one place

teamplay comes with a single user interface for all imaging and performance data needs – your dashboard. It connects you to all teamplay offerings, from current to future applications. 

 

Clean and intuitive.

 


teamplay Dose

Dose offers at-a-glance insight into your current dose levels and into deviations from both internal and national thresholds. Drill-downs allow in-depth analyses and comparisons to both pinpoint issues and help decision-makers outline measures to resolve them.


 


teamplay Usage

Turning big data into smart data, Usage provides easy access to institution scores and trends. From a daily overview of the system scores to the detailed analysis of utilization trends, teamplay Usage allows a seamless access to your institution performance and beyond. It helps you refine your imaging efficiency and identify precise starting points for enhancing efficiency, competitiveness, and quality of care.

 


teamplay Protocols7

Protocols gives you a clear picture of protocols installed in your imaging fleet. Tidy, interactive grids make exploring protocols as easy as a tapping on your tablet.


teamplay Images8

Images is teamplay’s one-stop offering for imaging studies, designed for quick and easy web access from your device of choice. Collaboration features help you engage in professional discourse in a secured environment and pool expertise with staff and peers to improve patient outcome.


teamplay Cardio9,10

Opening a window into your cardiology workflow and operations, Cardio provides timely and meaningful insights into performance and status: from procedure volume and turnaround statistics to the detailed analysis of the utilization of staff, rooms and resources. Cardio's actionable data helps identify precise starting points for planning and allocating resources to improve patient flow and physician efficiency.


Share this page:

Related Products, Services & Resources

Note: Please contact your Siemens representative if teamplay is available in your country.

1The council directive is a legal act on European level to participating countries, which requires member states to achieve a particular result without dictating the means of achieving that result. Under the assumption that the implementation of the council directive within Europe will lead to changes and adjustments teamplay Dose users will benefit of Healthineers development to keep the teamplay Dose application compliant.

2EURATOM Directive Article 55, 2.(b) + (c); For the complete directive visit the following website:
https://ec.europa.eu/energy/sites/ener/files/documents/CELEX-32013L0059-EN-TXT.pdf

3Prerequisites include: wireless connection to clinical network, meeting recommended minimum hardware requirements, and adherence to local data security regulations.

4The statements by the Siemens’ customer described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical"
hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.

5Availability of Benchmarking option depends on a minimum number of considered subscribers to guarantee customer anonymity and data protection

6Supporting HIPAA (Health Insurance Portability and Accountability Act) compliance.

7teamplay Protocols supports selected Siemens scanners. Please contact your Siemens representative for more details.

8not for clinical use

9Pre-requisite for teamplay Cardio: an existing installation of syngo Dynamics VA20D with the enhanced data export functionality as well as a teamplay receiver installation.

10teamplay Cardio is under development. Not available for sale in the U.S. and other countries. Please contact your Siemens representative for more details.