syngo.via – Technology

syngo.via – Technology
 
Contact Us

Your high-quality mobile image access

Most reading and reporting software solutions are limited to the borders of the department. What if we could provide all clinical images to your physicians from anywhere1?

syngo.via WebViewer2 is your mobile extension of syngo.via3 imaging software. It provides you access to high-quality, multi-modality images while you are on the go4. An iPad5 or a web browser is all you need. Discover the right tools and pre-defined layouts of syngo.via WebViewer and get mobile access to clinical cases, displayed on your device of choice.

syngo.via WebViewer is a client server product that provides access to rendered medical image data through web browsers and iPads. Image data includes 2D images as well as volumetric data. It supports secure web-enabled client devices with LAN or wireless connections.

Clients
The web client is available for common web browsers without any installation procedure or the need for additional plugins. The mobile client for iPad is an app which can easily be installed by using the Apple iTunes Store5.
Network Requirements
syngo.via WebViewer requires the following network infrastructure:

  • 1.5-3 Mbps of bandwidth per user.
  • DMZ for industry standard security.

Security
To provide secure access to images for syngo.via users the Transport Layer Security is available for both web and mobile access methods to ensure a secure communication link via encryption.
Starting with syngo.via version VA30, a syngo.via WebViewer license for one user is part of the syngo.via delivery6. The application is also available as an extension to existing syngo.via installations. It allows all syngo.via users to enter the world of high quality mobile imaging.

 

1Prerequisites include: wireless connection to clinical network, meeting recommended minimum hardware requirements, and adherence to local data security regulations.

2The application syngo.via WebViewer is not for diagnostic viewing/reading on mobile devices in the US. Diagnostic reading of images with a web browser requires a medical grade monitor. For iPhone and iPad, country specific laws may apply. Please refer to these laws before using for diagnostic reading/viewing. Please contact your sales representative to determine whether the product is available in your country. For Japan: Applications on iPhone / iPad / iPod are not considered medical devices in Japan. Use at your own risk. They are not intended to be used for diagnosis.

3syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own right. syngo.via is not yet commercially available in all countries. Due to regulatory reasons, its future availability cannot be guaranteed. Please contact your local Siemens organization for further information.

4Prerequisites include: wireless connection to clinical network, meeting recommended minimum hardware requirements, and adherence to local data security regulations.

5Apple®, the iPad®, are trademarks of Apple Inc., registered in the U.S. and other countries. For iPad, country specific laws may apply. Please refer to these laws before using.

6syngo.via WebViewer is included on new workstation and server deployments.