syngo.via – Technology

syngo.via – Technology
 
Contact Us

Ready to increase your range?
Different requirements need different solutions. That’s why syngo.via1 imaging software is available in different deployments. It’s an integrated system that fits your plans – from a single workstation to an enterprise-wide system. No matter what kind and size your syngo.via installation includes, you can instantly use all of their strengths and benefits:

  • Ease of use
  • Integration
  • Efficiency
  • Consistency
  • Connectivity

Count on flexibility and work from different desks. In all syngo.via deployments a client-server architecture provides successful access to your system.

For how many users and imaging systems do you want to install syngo.via? Decide for yourself and open up the following opportunities:

Multimodality, multi-user

Do you want to read and report results from multiple modalities – maybe beyond the borders of your department? Here are your solutions:

syngo.via Workstation
Your flexible multimodality solution: The syngo.via Workstation is the ideal entry into a multi-user, departmental syngo.via solution, frequently found in a radiology practice or imaging centre.
It delivers state-of-the-art 3D routine and advanced reading functionality, offering acess to the full range of syngo.via applications across all modalities and clinical fields.

 

syngo.via Server
Your end-to-end, solution: A syngo.via Server matches your institution-wide viewing, reading, and reporting needs.

syngo.via Server delivers excellent 3D routine and advanced reading functionality to multiple users working simultaneously. You can either deploy a single server or combine more than one into a multi-server environment, depending on which suits your institution's requirements. Each server-based solution allows users within a department or even across the entire hospital to make full use of syngo.via applications for all modalities and clinical fields. It makes workflows more flexible, too, by enabling physicians to view images anywhere2 – even on mobile devices – and easily share them with colleagues. syngo.via Server offers you full scalability and integrates seamlessly with your modalities3 and hospital IT.
It’s the right way, if you want to use syngo.via as a consolidated advanced visualization solution.

1syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own right. syngo.via is not yet commercially available in all countries. Due to regulatory reasons, its future availability cannot be guaranteed. Please contact your local Siemens organization for further information.

2Prerequisites include: Internet connection to clinical network, DICOM compliance, meeting of minimum hardware requirements, and adherence to local data security regulations.

3Some post-processing applications may not be compatible with images coming from non-Siemens MR systems. Please contact your Siemens representative for further information.