syngo.via – Technology

syngo.via – Technology
 
Contact Us

syngo.via1 – adapts to your IT-needs

Why should you achieve growth on the basis of challenges, if IT can do that for you? syngo.via imaging software provides you with a smart scalability with a client-server architecture, an expandable application concept and an evergreen link to the Siemens’ innovation stream. It grows long-term with your vision of an IT landscape: with high standards, smooth workflows, and consistent data handling in radiology. syngo.via is an imaging software for 3D reading and advanced visualization that works for everyone: from practices to clinics to hospital chains. It integrates smoothly into existing technology – even virtualized.

syngo.via imaging software is applicable from a single workplace to institution-wide use, and it can help consolidate your 3D and advanced visualization workflows. Multi-user, multi-modality, and multi-disciplinary, it streamlines radiology, links departments, and connects sites.
There will be no more uncertainty about future IT needs. syngo.via

  • Helps you to increase standardization in your radiology IT.
  • Provides the liberty to use existing hardware and run the software virtualized
  • Is easy to administrate and simple to operate.

It’s the right way for your medical facility, wherever you are headed.
 


Make your processes flexible – with Applications and Engines

Your innovative modular solution is called syngo.via. It combines client-server architecture and a powerful variety of standard and optional software applications.

Ready to increase your range – with the syngo.via deployments

From a workstation to a large, centralized server installation – syngo.via matches your set-up.

One fits into the other – with easy integration and consolidation

Achieve IT consistency with a solution that helps you standardize and consolidate advanced visualization and reading processes.

Virtualization – slim down your IT

Make your IT simpler to manage and less costly to own and operate: take the syngo.via system virtual.

Your mobile access for medical success

syngo.via WebViewer2, the mobile extension of syngo.via, provides access to high-quality multimodality images from anywhere3.

1syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own right. syngo.via is not yet commercially available in all countries. Due to regulatory reasons, its future availability cannot be guaranteed. Please contact your local Siemens organization for further information.

2The application syngo.via WebViewer is not for diagnostic viewing/reading on mobile devices in the US. Diagnostic reading of images with a web browser requires a medical grade monitor. For iPhone and iPad, country specific laws may apply. Please refer to these laws before using for diagnostic reading/viewing. Please contact your sales representative to determine whether the product is available in your country. For Japan: Applications on iPhone / iPad / iPod are not considered medical devices in Japan. Use at your own risk. They are not intended to be used for diagnosis.

3Prerequisites include: connection to clinical network, meeting recommended minimum hardware requirements, and adherence to local data security regulations.