Mammomat Inspiration with PRIME Technology

The reference in low-dose mammography

Mammomat Inspiration with PRIME Technology
 
Contact Us

Because every woman has the right to the right dose…
Mammomat Inspiration with PRIME Technology

Siemens Healthineers is unwavering in its commitment to finding better and safer ways to fight breast cancer, and to serving the millions of women affected by this disease. 


Now, our commitment includes the addition of PRIME Technology as a standard feature on all new Mammomat Inspiration mammography systems.  


PRIME
is first software algorithm in the world that eliminates scatter radiation in digital mammography and cuts dose up to 30% without compromising image quality1


It’s a significant breakthrough – for healthcare providers and women alike - in achieving the right dose.

 

1Compared to grid-based acquisition with Mammomat Inspiration depending on breast thickness.

 


Up to 30% less dose and uncompromised image quality – with PRIME Technology

Attract more women for screening by offering a mammography system with up to 30% lower dose2 without compromising on image quality.

 

  • Receive optimized images with our world's first software algorithm to eliminate scattered radiation in digital mammography
  • Choose from five predefined image impressions the one that fits your needs with OpView
  • Enjoy superior image quality with our fast direct-to-digital aSe Detector
  • Reduce variation between operators and examinations and the risk of patient movement with OpComp


 


Wide-Angle Breast Tomosynthesis – Now, breast cancer has no place to hide

Introducing wide-angle breast tomosynthesis, breakthrough technology in mammography that introduces a new level of confidence in breast cancer detection and diagnosis.
 

Our 3D option to the MAMMOMAT Inspiration mammography platform delivers:

  • The widest angle for image acquisition at 50 degrees
  • Image acquisition at every 2 degrees of the arc, for 25 total images
  • A reconstruction of those images into 3D volume for better depth resolution and clarity

This is an important development, especially for women with dense breast tissue, where tumors are difficult to find with 2D mammography. Our 3D option can detect tumors concealed by overlapping tissue, provide better diagnosis than standard 2D mammography alone, and limit false-positive findings.
 

With wide-angle breast tomosynthesis , now, breast cancer has no place to hide.

 


Great comfort, relaxed patients – features and design for a better patient experience

Enable high patient throughput and reduce the need for staff training with time-saving features and the unique syngo user interface.

 

  • Enjoy efficient workflow by moving to the next view with only one touch
  • Perform streamlined procedures with the optional Stereotactic Biopsy5
  • Improve diagnostic confidence with syngo.Breast Care6 – our advanced solution for 2D and 3D mammography reading
  • Consistent image quality with fast review on the fully syngo-based Acquisition Workstation

 

Related Products, Services & Resources

1PRIME is an option and is for a maximum breast thickness of 70 mm under compression

2Compared to grid-based acquisition with Mammomat Inspiration, depending on breast thickness

3High Definition Breast Tomosynthesis is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.

4EMPIRE Technology, Insight 2D, and Insight 3D are not commercially available. Due to regulatory reasons their future availability cannot be guaranteed.

5MoodLight and Stereotactic Biopsy are options on Mammomat Inspiration.

6syngo.Breast Care is not yet commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further information.