Mammomat Fusion

Mammography system with premium features for everyday screening and diagnostic

Mammomat Fusion
 
Contact Us

We have designed a mammography system for screening and diagnostics to support you in challenging everyday tasks. Enjoy peace of mind with Mammomat Fusion; have a look at the technical specifications.

System specification 
Detector technologyCesium iodide (CsI)
Detector size23 cm x 30 cm (9.1“ x 11.7“)
X-ray tube anode materialW
FilterRh
Swivel range

+ 180° to – 180°,

motorized, isocentric rotation with preselectable rotation

Vertical travel, motorized69 cm (27.2“) to 150 cm (59.1“) (object table)
Source-detector distance65 cm (25.6“)
Monitors48 cm (19") TFT color display
3 MP 54 cm (21“) TFT color display (optional)
CD / DVDyes
USByes
  
Clinical applications and workflows 
X-ray release optionsControl console, hand switch and footswitch options
OpComp - optimized compression forceyes
OpDose - optimized patient doseyes
CARE programyes
DICOM ServicesDICOM Send / Storage Commitment
DICOM Print
DICOM Query/Retrieve
DICOM Worklist / MPPS
Interface for CR integrationN.A.
  
Accessories/Options 
Biopsy2D needle localizer and Stereotactic Biopsy1 option
MoodLight2option
  
Room planning 
Power requirements208 V, 230 V, 240 V, 277 V, ± 10 %, single-phase;
208 V, 230 V, 240 V, 277 V, 400 V ± 10 %, two-phase, 50/60 Hz ± 1 Hz
Weight stand and generator350 kg (770 Ibs)
Weight workstation with radiation shield124 kg (275 Ibs)
Stand and generator
Height, width, depth (max)
235 cm (82.5"), 158 cm (62.2") 117.5cm (46.3")

 

Related Products, Services & Resources

Mammomat Fusion is not commercially available in all countries. Due regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.