Tim Upgrade

Upgrade your system to the standard in MRI.

Tim Upgrade
Tim sets the standard in MRI.
Symphony Tim Upgrade
MAGNETOM Symphony, A Tim System
MAGNETOM Symphony, A Tim System

Tim Matrix Coils

MAGNETOM Symphony, A Tim System
MAGNETOM Symphony, A Tim System

Tim Matrix Coils

MAGNETOM Symphony, A Tim System
MAGNETOM Symphony, A Tim System

Tim Matrix Coils

MAGNETOM Symphony, A Tim System
MAGNETOM Symphony, A Tim System

Tim (Total imaging matrix) integrated coil technology changed MRI forever. With excellent image quality and fast acquisition speed, the proven technology is now in nearly 8,000 installations. Whole-body coverage means no repositioning for multiples exams and more exams per day.


Your benefits:

Flexibility

  • Select exams, not coils
  • Up to 76 matrix coil elements and 32 RF channels
  • Head-to-toe imaging without patient repositioning

 

Accuracy

  • Local and total whole-body imaging, while maintaining a high SNR
  • Excellent image quality with high coil density
  • Seamlessly scan up to 205 cm with excellent image quality

 

Speed

  • Utilize parallel imaging (iPAT) in all directions
  • High acquisition speed, high resolution
  • Shorter examination times allow increased throughput

 

Upgradeability. With MAGNETOM.

General Requirements

System

Related Products, Services & Resources