MAGNETOM Verio Upgrade

Upgrade your MAGNETOM Verio to MAGNETOM Skyrafit

MAGNETOM Verio Upgrade
 
Get a Quote

MAGNETOM Skyrafit1 offers various technological features, aiding you in obtaining excellent image quality and transforming your 3T productivity.

Overview Technical Details
Field strength3 Tesla
Bore size70 cm Open Bore design
System length173 cm
System weight (in operation)8 tons
Minimum room size31 m2
RF Tim[204x48], [204x64]
Gradient strengthVQ Gradients (45 mT/m @ 200 T/m/s)
Helium consumptionZero Helium boil-off technology

Siemens' unique technologies                                                        

  • Tim 4G: The 4th generation of proven Tim (Total imaging matrix) technology provides up to 204 coils elements with up to 64 channels for the accuracy you need.

 

  • Dot: The next movement in MRI. Dot is a new way of scanning in MRI – a better way. Dot scanning uses a suite of customizable engines. Allowing the user to personalize exams according to patient needs, build in step-by-step user guidance, and automate MRI exams – either "out of the box" or based on the institution's standards.
    More information about Dot and all of the Dot engines.
     

 

  • TimTX TrueForm: Includes innovative techniques in the RF excitation hardware as well as new application and processing features enabling uniform RF distribution in all body regions.
    TimTX TrueForm Brochure 2.2 MB 

 


Magnet technology

MAGNETOM Skyrafit with its 70 cm Open Bore design has a unique TrueForm Magnet and Gradient design for excellent image quality.

Field strength3 Tesla
Bore size70 cm Open Bore design
Magnet length163 cm
Helium consumptionZero Helium boil-off technology

RF technology

Tim’s revolutionary all digital-in/digital-out design Direct RF allows for higher signal purity and improved stability. All transmit and receive components are located at the magnet.

  • Optical links between magnet and equipment room to achieve high RF stability
  • Transmit and receive components are integrated in the magnet housing
  • Dual-Density Signal Transfer enables ultra-high density coil designs by integrating key RF components into the local coil

 


Siting and installation

MAGNETOM Skyrafit allows for a fast installation and easy siting and required a smaller installation area than most 3T systems.

System length173 cm
System weight (in operation)8 tons
Minimum room size31 m²

General Requirements

System

Related Products, Services & Resources

1The product is still under development and not commercially available yet. Its future availability cannot be ensured.