MAGNETOM Trio Upgrade

Upgrade your MAGNETOM Trio to MAGNETOM Prismafit

MAGNETOM Trio Upgrade
 
Get a Quote

Upgrading your MAGNETOM Trio to the new MAGNETOM Prismafit will equip your unparalleled 3T magnet with the new and powerful technology. The results: Higher signal-to-noise performance, excellent 3T image quality throughout the body, faster scanning, increased consistency and higher productivity, and new unique software applications opening up new imaging possibilities. Overall you get a unique 3T platform to help you tackle the most demanding clinical and research challenges of today and the future.


When upgrading your MAGNETOM Trio to MAGNETOM Prismafit you benefit from:

Better homogeneity, Higher SNR

With Tim 4G’s ultra-high density array your get increased signal-to-noise (SNR) for all areas of interest. In this case of a large-field-of-view abdomen up to 50 coil elements can be activated. Additionally, with Siemens standard parallel transmit solution TimTX TrueForm you receive a very homogeneous image quality.
(Left image: Chonnam National University Hospital, Republic of Korea)

Higher resolution

With the new high-performance XR 80/200 gradient you’ll get significantly increased SNR for diffusion weighted imaging. This is the basis for excellent functional and structural brain imaging.
(Left image: UCLA, Los Angeles, USA)

The combination of MAGNETOM Prismafit’s XR 80/200 gradient and Tim4G receive architecture also leads to better fat saturation and higher resolution joint imaging.
(Left image: Methodist Hospital, San Antonio, USA)

More details and faster scanning

Zooming in MRI with fully dynamic parallel transmit TimTX TrueShape leading to significantly higher resolution, reduced scan times and less artifacts.


An upgrade to MAGNETOM Prismafit offers advances for each clinical field:

Neurology

MAGNETOM Prismafit offers high resolution and fast protocols even for uncooperative patients. The MAGNETOM Prismafit Neuro Suite includes advanced protocols for diffusion imaging, perfusion imaging, and fMRI. The new XR 80/200 gradient coil delivers high-resolution brain imaging with isotropic 3D imaging2 and excellent SNR for diffusion weighted imaging. Combined with Tim 4G coils with a high density of elements and latest iPAT2 reconstruction techniques help to enable fast imaging and an excellent SNR.


Orthopedics

Tim 4G’s new ultra high-density coils for MSK imaging improve SNR and anatomic coverage. Dot’s customizable workflows featuring AutoAlign and AutoCoverage for knee, hip and shoulder. The advanced syngo WARP techniques provide susceptibility artifact reduction functionality (such as from MR conditional metal implants) and MPR planning for fast 3D measurements and Inline 3D multiplanar reformatting. The new iPAT2 leads to ultrafast 3D imaging and a significant improvement for any 2-dimensional acceleration.


Cardiology

The cardiac suite covers comprehensive 2D routine cardiac applications, ranging from morphology and ventricular function to tissue characterization. Dot’s on-board guidance and the increased SNR of Tim 4G helps you to make cardiac part of your clinical routine. The Cardiac Dot Engine helps eliminate one of the biggest challenges in cardiac MR simplifying complete cardiac localization down to just a few clicks.


Body

Tim 4G offers high channel body imaging thanks to the combination of the Body 18 and the Spine 32. Ultra-fast high resolution 2D and 3D protocols are provided for abdomen, pelvis, MR Colonography, MRCP, dynamic kidney, and MR Urography applications. For example a new iPAT2 sequence technique named CAIPIRINHA (Controlled Aliasing In Parallel Imaging Results IN Higher Acceleration) can be applied to volumetric 3D imaging leading to faster scanning while maintaining excellent image quality e.g. in the abdominal region. With the Abdomen Dot Engine, standardized, efficient, and comprehensive workflows for the upper abdomen with excellent image quality are provided.


Angiography

With the upgrade to MAGNETOM Prismafit you can visualize enhanced flow effects with the XR 80/200 gradient system, achieve higher SNR and extreme iPAT performance with Tim 4G. For MR Angiography scans with contrast media, the Angio Dot Engine helps to realize optimized bolus timing at every examination. Real-time graphics and AutoVoiceCommands assist the user in organizing the ideal timing of breathing, scanning, and contrast media.


Oncology

MAGNETOM Prismafit‘s latest technology leads to increased image quality especially for body, prostate and breast imaging. The Onco Suite features a collection of sequences, protocols, and evaluation tools that guide through the detailed assessment of a variety of oncological conditions. Acquire whole body coverage for metastasis staging in a single, continuous move with the TimCT Onco Dot Engine. Together with Dot’s on-board guidance, this innovative technology improves patient throughput and provides superb image quality.


Dot (Day optimizing throughput)

Dot is the next movement in MRI. Dot is a new way of scanning in MRI – a better way.

Dot scanning uses a suite of customizable engines. Allowing the user to personalize exams according to patient needs, build in step-by-step user guidance, and automate MRI exams – either "out of the box" or based on the institution's standards.
 

The following Dot engines are currently available for MAGNETOM Prismafit:

  • Brain Dot Engine
  • Cardiac Dot Engine
  • Abdomen Dot Engine
  • Angio Dot Engine
  • TimCT Angio Dot Engine
  • TimCT Onco Dot Engine
  • Spine Dot Engine
  • Breast Dot Engine
  • Large Joint Dot Engine

syngo.via

syngo.via is a comprehensive imaging IT solution, helping you to process read and share images faster and easier. For both routine and advanced MR interpretation.

It can be seamlessly integrated with MAGNETOM Prismafit, improving workflow not only at the scanner, but throughout the organization.

Start your engines for routine, oncology, neurology and cardiovascular cases:

  • syngo.MR General Engine
  • syngo.MR Onco Engine
  • syngo.MR Spectro Engine
  • syngo.MR Cardio Engine
  • syngo.MR Neuro Perfusion Engine

and benefit from numerous applications transforming the way you view, read, and evaluate with your MR images.



General Requirements

System

Related Products, Services & Resources