MAGNETOM Avanto Upgrade

Upgrade your MAGNETOM Avanto to MAGNETOM Avantofit

MAGNETOM Avanto Upgrade
 
Get a Quote

MAGNETOM Avantofit1 offers various technological features, aiding you in obtaining excellent image quality.

Overview Technical Details
Field strength1.5 Tesla
Bore size60 cm
System length160 cm
System weight (in operation)5.3 tons
Minimum room size27 m2
RF Tim[204x48]
Gradient strengthSQ Gradients (45 mT/m @ 200 T/m/s)
Helium consumptionZero Helium boil-off technology

 

Siemens' unique technologies                                                        

  • Tim 4G: The 4th generation of proven Tim (Total imaging matrix) technology provides up to 204 coils elements with up to 48 channels for the accuracy you need.

 

  • Dot: The next movement in MRI. Dot is a new way of scanning in MRI – a better way. Dot scanning uses a suite of customizable engines. Allowing the user to personalize exams according to patient needs, build in step-by-step user guidance, and automate MRI exams – either "out of the box" or based on the institution's standards.
    More information about Dot and all of the Dot engines.
     

 


Magnet technology

The compact 1.5 Tesla magnet of MAGNETOM Avantofit offers exceptional magnet homogeneity for excellent fat saturation.

Field strength1.5 Tesla
Bore size60 cm
Magnet length150 cm
Helium consumptionZero Helium boil-off technology

RF technology

Tim’s revolutionary all digital-in/digital-out design DirectRF allows for higher signal purity and improved stability. All transmit and receive components are located at the magnet.

  • Optical links between magnet and equipment room to achieve high RF stability
  • Transmit and receive path is integrated in the magnet housing
  • Dual-Density Signal Transfer enables ultra-high density coil designs by integrating key RF components into the local coil

Siting and installation

MAGNETOM Avantofit allows for a fast installation and easy siting and small installation space due to the tight integration.

System length160 cm
System weight (in operation)5.3 tons
Minimum room size27 m2

General Requirements

System

Related Products, Services & Resources

1The product is still under development and not commercially available yet. Its future availability cannot be ensured.