Sentinelle Breast Coil for MAGNETOM ESSENZA

The Sentinelle Breast Coil for MAGNETOM ESSENZA, a coil solution, provides excellent image quality and enables outstanding interventional accuracy with optimal biopsy access.

Features & Benefits

General

  • Patient Frame
  • Two 1-channel biopsy insert coils;
    one 2-channel medial coil
  • Flexible usage as 2- or 4-channel biopsy or 4-channel imaging coil
  • Breast cushion set
  • Height adjustable head rest
  • Head rest cushion
  • Contralateral support plate for unilateral biopsy


Applications

  • Simultaneous imaging of both breasts in all directions
  • Breast biopsy with medial and lateral access
  • High-resolution 2D and 3D imaging
  • Good iPAT capabilities, iPAT factors up to 3


Technical Data

  • Dimensions: 870 mm × 550 mm × 145 mm (L×W×H)

General Requirements

syngo MR C13

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news