Sentinelle Endorectal Coil Kit

The Sentinelle Endorectal Coil Kit is a reusable MR coil for imaging and spectroscopy of the prostate.
The coil consists of a 2-channel endo coil array and a patient support with a stabilization arm. For reuse it can be disinfected.
 

Features & Benefits

General

  • Reusable
  • Improved coil handling (no inflation necessary)
  • Reduced form factor (comparable to endorectal ultrasound probe) vs. conventional inflatable coil
  • Reduced prostate deformation through smaller coil diameter
  • 2 channels
  • Parallel imaging capabilities
  • Includes comfortable patient support that provides optimum access
  • Held by stable, easily positioned arm (one-knob multi-axis fixation)

 

Applications

  • Excellent visualization of the prostate, outstanding spectroscopy performance
  • Non-invasive preoperative diagnostic evaluation and treatment planning

 

Can be combined with

  • Body 18
  • Body Matrix coil
  • Flex Large/Small 4
  • Spine 32
  • Spine Matrix (depending on patient positioning) for optimum imaging results

 

General Requirements

  • MAGNETOM Prisma
  • MAGNETOM Symphony
  • MAGNETOM Verio
  • MAGNETOM Skyra
  • MAGNETOM Aera

syngo MR B17
syngo
MR D13

Only available for
MAGNETOM Symphony Tim

 

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements

 

Subscription Button Icon
Be the first to know about our events, training, and news