Sentinelle Vanguard for Siemens (8-Channel / Biopsy Upgrade)

Sentinelle Vanguard for Siemens (8-Channel / Biopsy Upgrade)
 
Get a Quote

Sentinelle Vanguard for Siemens (8-Channel Imaging Configuration)

 

General 

  • Patient Frame
  • Immobilization plate
  • Slider
  • Two 3-channel diagnostic insert coils, one 2-channel medial coil
  • The coil can be used for 8-channel diagnostic imaging
  • Breast cushion set
  • Height adjustable head rest
  • Tim Coil Interface needed to connect coil with scanner
  • Coil configuration functionally upgradable for biopsy (optional)

 

Applications

  • Simultaneous imaging of both breasts in all directions
  • Uni- or bi-lateral imaging of the breasts in sagittal direction
  • High-resolution 2D and 3D imaging
  • iPAT factors up to 3
  • For quantitative spectroscopy (syngo GRACE) a reference bottle can be inserted.


Can be combined with

  • Flexible coils
  • Body 18 or Body Matrix


Technical Data

  • Dimensions: 1097 mm × 582 mm × 279 mm (L × W × H)

 

 

Sentinelle Vanguard for Siemens (Upgrade to Biopsy Configuration, Optional)

 

General

  • Two 1-channel biopsy insert coils, one 2-channel medial coil
  • The coil can be used in the following configurations: 4-channel biopsy (bilateral), 2-channel biopsy (unilateral)
  • Contra-lateral support plate for use in uni lateral biopsy needle kit
  • Biopsy set for training purposes (grid, marker and training needle kit)

 

Applications

  • Uni-lateral biopsy imaging for lateral and medial access

 

Can be combined with

  • Flexible coils
  • Body 18 or Body Matrix


Technical Data

  • Dimensions: 1097 mm × 582 mm × 279 mm (L × W × H)

 

General Requirements

System

Minimum Software Version

syngo MR D11

syngo MR B15

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources